/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA0875

RFPA0875

869 - 894 MHz 2-Stage Integrated Power Amplifier Module

Qorvo's RFPA0875 is a two-stage power amplifier (PA) designed for Small Cell Base Stations. Its broadband quadrature design supports usage in multiple bands with excellent output return loss and load tolerance. When used with DPD, the RFPA0875 delivers up to 28dBm LTE Downlink (CFR 8dB) with ACLR -50dBc

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0066).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet10/03/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = 28dBm, 26% PAE, with 5V, 20MHz LTE DL, CFR 8dB
  • ACLR -50dBc with DPD
  • 29dB Gain
  • Integrated Matching to 50 ohm
  • Integrated DC Block Capacitors
  • Broadband Quadrature Design
  • Excellent Output Return Loss
  • Covers 3GPP Downlink in Band 5
  • VSWR Tolerant, Load Insensitive

Parameters

Frequency Min (GHz)
0.869
Frequency Max (GHz)
0.894
Pout (W)
0.5
Gain (dB)
29
PAE (%)
26
Voltage (V)
5
Current (mA)
480
Package Type
MCM
Package Size (mm)
5.0 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    10/03/2015
    Data Sheet
  • RFPA0875 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA0875

RFPA0875

869 - 894 MHz 2-Stage Integrated Power Amplifier Module

Qorvo's RFPA0875 is a two-stage power amplifier (PA) designed for Small Cell Base Stations. Its broadband quadrature design supports usage in multiple bands with excellent output return loss and load tolerance. When used with DPD, the RFPA0875 delivers up to 28dBm LTE Downlink (CFR 8dB) with ACLR -50dBc

Discontinued
i
End of Life announced June 12, 2018 (PCN 18-0066).
Last Time Buy December 22, 2018.
Contact your local sales representative for assistance.
Product Data Sheet10/03/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = 28dBm, 26% PAE, with 5V, 20MHz LTE DL, CFR 8dB
  • ACLR -50dBc with DPD
  • 29dB Gain
  • Integrated Matching to 50 ohm
  • Integrated DC Block Capacitors
  • Broadband Quadrature Design
  • Excellent Output Return Loss
  • Covers 3GPP Downlink in Band 5
  • VSWR Tolerant, Load Insensitive

Parameters

Frequency Min (GHz)
0.869
Frequency Max (GHz)
0.894
Pout (W)
0.5
Gain (dB)
29
PAE (%)
26
Voltage (V)
5
Current (mA)
480
Package Type
MCM
Package Size (mm)
5.0 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    10/03/2015
    Data Sheet
  • RFPA0875 Product Qualification Report - External

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks