/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA2002

RFPA2002

1750 - 2200 MHz Integrated Power Amplifier

Qorvo's RFPA2002 has over 28dB of small signal gain over 1750MHz to 2200MHz. When used with DPD at 3.3V, the RFPA2002 can deliver 24dBm LTE Downlink (CFR 7.5dB) with ACPR <-50dBc. Two digital control pins select high, medium or low power modes if desired to optimize performance and current drain at different power levels. The RFPA2002 has an integrated directional coupler, integrated biasing circuitry, and integrated matching to 50 ohm. No external DC blocking is required as the RF pins are at DC ground.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Contact a sales representative for assistance.
Product Data Sheet01/07/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = 24dBm, 25% PAE, with 3.3V, 20MHz LTE DL, CFR 7.5dB
  • ACP <-50dBc with DPD
  • 28dB Gain over 1750MHz to 2200MHz
  • Instantaneous P3dB = 32dBm at 3.3V
  • Designed to Support Flexible VCC 0.5V to 4.5V for PAE Optimization
  • Envelope Tracking Compatible
  • Integrated Power Coupler
  • Integrated 50 ohm Matching
  • Integrated Biasing
  • No External DC Block Needed
  • 3 Power Mode Operation
  • GPIO Interface
  • Ultra Small and Low Profile

Parameters

Frequency Min (GHz)
1.75
Frequency Max (GHz)
2.2
Pout (W)
0.25
Gain (dB)
28
PAE (%)
27
Voltage (V)
3.3
Current (mA)
276
Package Type
MCM
Package Size (mm)
2.0 x 2.5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/07/2016
    Data Sheet
  • RFPA2002 Manufacturing Notes

    Application Note
  • RFPA2002 Product Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA2002

RFPA2002

1750 - 2200 MHz Integrated Power Amplifier

Qorvo's RFPA2002 has over 28dB of small signal gain over 1750MHz to 2200MHz. When used with DPD at 3.3V, the RFPA2002 can deliver 24dBm LTE Downlink (CFR 7.5dB) with ACPR <-50dBc. Two digital control pins select high, medium or low power modes if desired to optimize performance and current drain at different power levels. The RFPA2002 has an integrated directional coupler, integrated biasing circuitry, and integrated matching to 50 ohm. No external DC blocking is required as the RF pins are at DC ground.

Discontinued
i
End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Contact a sales representative for assistance.
Product Data Sheet01/07/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = 24dBm, 25% PAE, with 3.3V, 20MHz LTE DL, CFR 7.5dB
  • ACP <-50dBc with DPD
  • 28dB Gain over 1750MHz to 2200MHz
  • Instantaneous P3dB = 32dBm at 3.3V
  • Designed to Support Flexible VCC 0.5V to 4.5V for PAE Optimization
  • Envelope Tracking Compatible
  • Integrated Power Coupler
  • Integrated 50 ohm Matching
  • Integrated Biasing
  • No External DC Block Needed
  • 3 Power Mode Operation
  • GPIO Interface
  • Ultra Small and Low Profile

Parameters

Frequency Min (GHz)
1.75
Frequency Max (GHz)
2.2
Pout (W)
0.25
Gain (dB)
28
PAE (%)
27
Voltage (V)
3.3
Current (mA)
276
Package Type
MCM
Package Size (mm)
2.0 x 2.5 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/07/2016
    Data Sheet
  • RFPA2002 Manufacturing Notes

    Application Note
  • RFPA2002 Product Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks