/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA2005

RFPA2005

1805 - 2170 MHz Integrated Power Amplifier Module

Qorvo's RFPA2005 is a two-stage power amplifier (PA) designed for Small Cell Base Stations. Its broadband quadrature design supports usage in multiple bands with excellent output return loss and load tolerance. When used with DPD, the RFPA2005 delivers up to 24dBm LTE Downlink (CFR 8dB) with ACPR < -50dBc.

Discontinued
i
End of Life announced November 19, 2021 (PCN 21-0241).
Last Time Buy: May 29, 2022
Recommended replacement for new designs: TQP9113
Contact your local sales representative for assistance.
Product Data Sheet10/31/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = 24dBm, 22% PAE, with 3.3V, 20MHz LTE DL, CFR 8dB
  • ACPR < -50dBc with DPD
  • 25dB Gain in Band 4(1)
  • Integrated Matching to 50 ohm
  • Integrated DC Block Capacitors
  • Broadband Quadrature Design
  • Excellent Output Return Loss
  • Covers 3GPP Downlink in Bands: 2(25), 3, 4(1)
  • VSWR Tolerant, Load Insensitive

Parameters

Frequency Min (GHz)
1.805
Frequency Max (GHz)
2.17
Pout (W)
0.25
Gain (dB)
26.5
PAE (%)
22
Voltage (V)
3.3
Current (mA)
335
Package Type
MCM
Package Size (mm)
5.0 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    10/31/2014
    Data Sheet
  • RFPA2005 Manufacturing Notes

    Application Note
  • RFPA2005 Product Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
RFPA2005

RFPA2005

1805 - 2170 MHz Integrated Power Amplifier Module

Qorvo's RFPA2005 is a two-stage power amplifier (PA) designed for Small Cell Base Stations. Its broadband quadrature design supports usage in multiple bands with excellent output return loss and load tolerance. When used with DPD, the RFPA2005 delivers up to 24dBm LTE Downlink (CFR 8dB) with ACPR < -50dBc.

Discontinued
i
End of Life announced November 19, 2021 (PCN 21-0241).
Last Time Buy: May 29, 2022
Recommended replacement for new designs: TQP9113
Contact your local sales representative for assistance.
Product Data Sheet10/31/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • POUT = 24dBm, 22% PAE, with 3.3V, 20MHz LTE DL, CFR 8dB
  • ACPR < -50dBc with DPD
  • 25dB Gain in Band 4(1)
  • Integrated Matching to 50 ohm
  • Integrated DC Block Capacitors
  • Broadband Quadrature Design
  • Excellent Output Return Loss
  • Covers 3GPP Downlink in Bands: 2(25), 3, 4(1)
  • VSWR Tolerant, Load Insensitive

Parameters

Frequency Min (GHz)
1.805
Frequency Max (GHz)
2.17
Pout (W)
0.25
Gain (dB)
26.5
PAE (%)
22
Voltage (V)
3.3
Current (mA)
335
Package Type
MCM
Package Size (mm)
5.0 x 5.0 x 1.175
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    10/31/2014
    Data Sheet
  • RFPA2005 Manufacturing Notes

    Application Note
  • RFPA2005 Product Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo