/
Products
/
RFPA2172

RFPA2172

ISM Band, 3.6V, 0.25 Watt Amplifier with Analog Gain Control

Qorvo's RFPA2172 is a medium-power high efficiency amplifier IC targeting 3.6 V handheld systems. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process, and has been designed for use as the final RF amplifier in 2.45 GHz Bluetooth® applications and frequency hopping/direct sequence spread-spectrum cordless telephones or other applications in the 902 MHz to 928 MHz ISM band. The device is packaged in a compact 4 mm x 4 mm QFN. The device features analog gain control to optimize transmit power while maximizing battery life in portable equipment requiring up to 100 mW transmit power at the antenna port.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0122).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Product Data Sheet05/08/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 23.5dBm Typical Output Power
  • 0dB to 28dB Variable Gain
  • 45% Efficiency at Max Output
  • On-Board Power Down Mode
  • 2.4GHz to 2.5GHz Operation
  • 902MHz to 928MHz Operation

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,500
Pout (dBm)
23.5
Voltage (V)
3.6
Package Type
QFN
Package Size (mm)
4.0 x 4.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/08/2017
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFPA2172

RFPA2172

ISM Band, 3.6V, 0.25 Watt Amplifier with Analog Gain Control

Qorvo's RFPA2172 is a medium-power high efficiency amplifier IC targeting 3.6 V handheld systems. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process, and has been designed for use as the final RF amplifier in 2.45 GHz Bluetooth® applications and frequency hopping/direct sequence spread-spectrum cordless telephones or other applications in the 902 MHz to 928 MHz ISM band. The device is packaged in a compact 4 mm x 4 mm QFN. The device features analog gain control to optimize transmit power while maximizing battery life in portable equipment requiring up to 100 mW transmit power at the antenna port.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0122).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Product Data Sheet05/08/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 23.5dBm Typical Output Power
  • 0dB to 28dB Variable Gain
  • 45% Efficiency at Max Output
  • On-Board Power Down Mode
  • 2.4GHz to 2.5GHz Operation
  • 902MHz to 928MHz Operation

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,500
Pout (dBm)
23.5
Voltage (V)
3.6
Package Type
QFN
Package Size (mm)
4.0 x 4.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/08/2017
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks