/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFPA5502

RFPA5502

5 GHz 802.11a/n/ac Wi-Fi 3-Stage Power Amplifier

Qorvo's RFPA5502 is a three-stage Power Amplifier (PA) designed for 802.11a/n/ac applications. The integrated input and output 50 ohm match greatly reduces the layout area, bill of materials and manufacturability cost in the customer application. The RFPA5502 is manufactured on an advanced InGaP Heterojunction Bipolar Transistor (HBT) process and is capable of achieving linear powers up to 21 dBm with an EVM <1.8% while maintaining excellent power added efficiency (PAE). The device is provided in a 4.0mm x 4.0mm x 1.05mm laminate package that meets or exceeds the power requirements of IEEE802.11a/n/ac WiFi RF systems.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0039).
Last Time Buy: October 1, 2021
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Pout = 21dBm, 5V, 11ac, 80MHz MCS9 at 1.8% EVM
  • 30dB Gain
  • High PAE
  • Input and Output Matched to 50 ohm
  • Integrated Power Detector

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,850
Wi-Fi Standards
a/n/ac
Vcc (V)
5
11ac Pout (dBm)
21
11ac EVM (%)
1.8
Gain (dB)
30
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x1.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFPA5502

RFPA5502

5 GHz 802.11a/n/ac Wi-Fi 3-Stage Power Amplifier

Qorvo's RFPA5502 is a three-stage Power Amplifier (PA) designed for 802.11a/n/ac applications. The integrated input and output 50 ohm match greatly reduces the layout area, bill of materials and manufacturability cost in the customer application. The RFPA5502 is manufactured on an advanced InGaP Heterojunction Bipolar Transistor (HBT) process and is capable of achieving linear powers up to 21 dBm with an EVM <1.8% while maintaining excellent power added efficiency (PAE). The device is provided in a 4.0mm x 4.0mm x 1.05mm laminate package that meets or exceeds the power requirements of IEEE802.11a/n/ac WiFi RF systems.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0039).
Last Time Buy: October 1, 2021
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Pout = 21dBm, 5V, 11ac, 80MHz MCS9 at 1.8% EVM
  • 30dB Gain
  • High PAE
  • Input and Output Matched to 50 ohm
  • Integrated Power Detector

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,850
Wi-Fi Standards
a/n/ac
Vcc (V)
5
11ac Pout (dBm)
21
11ac EVM (%)
1.8
Gain (dB)
30
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x1.05
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks