/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFPA5552

RFPA5552

5 GHz 802.11a/n/ac Wi-Fi Integrated Power Amplifier Module

Qorvo's RFPA5552 is a three-stage power amplifier (PA) designed for Wi-Fi 802.11a/n/ac systems. The compact form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. Performance is focused on optimizing the PA for a 3.3V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. A key feature is the integration of a logarithmic power detector which enables power control across the entire power spectrum for applications which use higher gain antennas or end users wanting to reduce device calibration time in production. The RFPA5552 integrates a 5GHz power amplifier (PA), regulator and power detector into a single device. The device is provided in 4mm x 4mm x 0.9mm, 20-pin QFN package.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0039).
Last Time Buy: October 1, 2021
Contact your local sales representative for assistance.
Product Data Sheet02/27/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +21dBm, 802.11ac, VHT80 MCS9 at-35dB Dynamic EVM
  • POUT = +22dBm, 802.11n, HT20/40 MCS7 at-30dB Dynamic EVM
  • POUT = +24dBm, HT20 MCS0 at Spectral Mask Compliance
  • Optimized for 3.3V Operation
  • Typical Gain 32dB
  • Low Power Consumption <1W at +21dBm
  • Integrated Logarithm Power Detector
  • Input and Output Matched to 50 ohm

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,925
Wi-Fi Standards
a/n/ac
Vcc (V)
3.3
11ac Pout (dBm)
20
11ac EVM (%)
1.3
11ac Current (mA)
275
11n Pout (dBm)
22
11n EVM (%)
2.5
11n Current (mA)
350
Gain (dB)
32
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/27/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RFPA5552

RFPA5552

5 GHz 802.11a/n/ac Wi-Fi Integrated Power Amplifier Module

Qorvo's RFPA5552 is a three-stage power amplifier (PA) designed for Wi-Fi 802.11a/n/ac systems. The compact form factor and integrated matching minimizes layout area in the application and greatly reduces the number of external components. Performance is focused on optimizing the PA for a 3.3V supply voltage that conserves power consumption while maintaining the highest linear output power and leading edge throughput. A key feature is the integration of a logarithmic power detector which enables power control across the entire power spectrum for applications which use higher gain antennas or end users wanting to reduce device calibration time in production. The RFPA5552 integrates a 5GHz power amplifier (PA), regulator and power detector into a single device. The device is provided in 4mm x 4mm x 0.9mm, 20-pin QFN package.

Discontinued
i
End of Life announced February 11, 2021 (PCN 21-0039).
Last Time Buy: October 1, 2021
Contact your local sales representative for assistance.
Product Data Sheet02/27/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • POUT = +21dBm, 802.11ac, VHT80 MCS9 at-35dB Dynamic EVM
  • POUT = +22dBm, 802.11n, HT20/40 MCS7 at-30dB Dynamic EVM
  • POUT = +24dBm, HT20 MCS0 at Spectral Mask Compliance
  • Optimized for 3.3V Operation
  • Typical Gain 32dB
  • Low Power Consumption <1W at +21dBm
  • Integrated Logarithm Power Detector
  • Input and Output Matched to 50 ohm

Parameters

Frequency Min (MHz)
4,900
Frequency Max (MHz)
5,925
Wi-Fi Standards
a/n/ac
Vcc (V)
3.3
11ac Pout (dBm)
20
11ac EVM (%)
1.3
11ac Current (mA)
275
11n Pout (dBm)
22
11n EVM (%)
2.5
11n Current (mA)
350
Gain (dB)
32
Package Type
QFN
Package Size (mm)
4.0 x 4.0 x 0.9
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    02/27/2019
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks