/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFRP2920

RFRP2920

5 - 100 MHz, 38 dB Low Current Si Reverse Hybrid Amplifier

Qorvo's RFRP2920 is a hybrid reverse amplifier. It has extremely low distortion and superior return loss performance. The part also provides optimal reliability with low noise and is well suited for 5MHz to 100MHz CATV amplifiers for reverse channel systems.

Discontinued
i
End of Life announced November 24, 2025 (PCN 25-0151).
Last Time Buy: July 5, 2026
Contact your local sales representative for assistance.
Product Data Sheet03/07/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability, Low Noise
  • Unconditionally Stable Under All Terminations
  • 38dB Typ. Gain at 100MHz
  • 160mA Max. at 24VDC

Parameters

Type
Upstream
Frequency Min (MHz)
5
Frequency Max (MHz)
100
Gain (dB)
38.3
Pout (dBmV)
50
CSO (dBc)
-70
CTB (dBc)
-72
XMOD (dBc)
N/A
NF (dB)
3.8
Voltage (V)
24
Current (mA)
158
Package Type
SOT115J
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/07/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
RFRP2920

RFRP2920

5 - 100 MHz, 38 dB Low Current Si Reverse Hybrid Amplifier

Qorvo's RFRP2920 is a hybrid reverse amplifier. It has extremely low distortion and superior return loss performance. The part also provides optimal reliability with low noise and is well suited for 5MHz to 100MHz CATV amplifiers for reverse channel systems.

Discontinued
i
End of Life announced November 24, 2025 (PCN 25-0151).
Last Time Buy: July 5, 2026
Contact your local sales representative for assistance.
Product Data Sheet03/07/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability, Low Noise
  • Unconditionally Stable Under All Terminations
  • 38dB Typ. Gain at 100MHz
  • 160mA Max. at 24VDC

Parameters

Type
Upstream
Frequency Min (MHz)
5
Frequency Max (MHz)
100
Gain (dB)
38.3
Pout (dBmV)
50
CSO (dBc)
-70
CTB (dBc)
-72
XMOD (dBc)
N/A
NF (dB)
3.8
Voltage (V)
24
Current (mA)
158
Package Type
SOT115J
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/07/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks