/
Products
/
Control Products
/
Attenuators
/
RFSA2534

RFSA2534

50 - 4000 MHz Serial Controlled Digital Step Attenuator, 5-Bit, 0.5 dB Steps

Qorvo's RFSA2534 is a 5-bit digital step attenuator (DSA) that features high linearity over the entire 15.5dB gain control range with 0.5dB steps. The RFSA2534 uses serial control interface. It has a low insertion loss of 1.3dB at 2GHz. Patent pending circuit architecture provides Overshoot-free transient switching performance The RFSA2534 is available in a 4.2mm x 4.2mm laminate package that is footprint compatible with a 4mm x 4mm QFN 24 lead package.

Discontinued
i
Product Data Sheet04/18/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 5-Bit, 15.5dB Range, 0.5dB Step
  • Frequency Range 50MHz to 4000MHz
  • Overshoot-free Transient Switching Performance
  • High Linearity, Input IP3 = 55dBm
  • Insertion Loss = 1.3dB at 2GHz
  • Serial Control Interface
  • Fast Switching Speed = 200ns
  • Single Supply 3V to 5V Operation

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Insertion Loss (dB)
1.3
Attenuation Range (dB)
15.5
IP0.1dB (dBm)
30
IIP3 (dBm)
52
Interface
Serial
Bits
5
Step Size (dB)
0.5
Voltage (V)
2.7 to 5.5
Package Type
QFN, 24-pin
Package Size (mm)
4.2 x 4.2 x 0.95
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    04/18/2018
    Data Sheet
  • RFSA2534 Manufacturing Notes

    Application Note
  • RFSA2534 Product Qualification Report - External

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
RFSA2534

RFSA2534

50 - 4000 MHz Serial Controlled Digital Step Attenuator, 5-Bit, 0.5 dB Steps

Qorvo's RFSA2534 is a 5-bit digital step attenuator (DSA) that features high linearity over the entire 15.5dB gain control range with 0.5dB steps. The RFSA2534 uses serial control interface. It has a low insertion loss of 1.3dB at 2GHz. Patent pending circuit architecture provides Overshoot-free transient switching performance The RFSA2534 is available in a 4.2mm x 4.2mm laminate package that is footprint compatible with a 4mm x 4mm QFN 24 lead package.

Discontinued
i
Product Data Sheet04/18/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 5-Bit, 15.5dB Range, 0.5dB Step
  • Frequency Range 50MHz to 4000MHz
  • Overshoot-free Transient Switching Performance
  • High Linearity, Input IP3 = 55dBm
  • Insertion Loss = 1.3dB at 2GHz
  • Serial Control Interface
  • Fast Switching Speed = 200ns
  • Single Supply 3V to 5V Operation

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
4,000
Insertion Loss (dB)
1.3
Attenuation Range (dB)
15.5
IP0.1dB (dBm)
30
IIP3 (dBm)
52
Interface
Serial
Bits
5
Step Size (dB)
0.5
Voltage (V)
2.7 to 5.5
Package Type
QFN, 24-pin
Package Size (mm)
4.2 x 4.2 x 0.95
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    04/18/2018
    Data Sheet
  • RFSA2534 Manufacturing Notes

    Application Note
  • RFSA2534 Product Qualification Report - External

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo