/
Products
/
Control Products
/
Attenuators
/
RFSA3043

RFSA3043

5 - 3000 MHz, 75 Ohm Voltage Controlled Attenuator

Qorvo's RFSA3043 is a fully monolithic analog voltage controlled attenuator (VCA) featuring exceptional linearity over a typical temperature compensated 30dB gain control range. It incorporates a revolutionary new circuit architecture to solve a long standing industry problem: high IP3, high attenuation range, low DC current, broad bandwidth and temperature compensated linear in dB control voltage characteristic. This voltage controlled attenuator is controlled by a single positive control voltage with on-chip DC conditioning circuitry. The slope of the control voltage versus gain is selectable. The RFSA3043 draws a very low 2mA current and is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 75 ohm over its rated control range and frequency with no external matching components required. Typical VCAs in this performance category have poor inherent attenuation versus temperature and poor nonlinear attenuation versus control voltage characteristics. To correct these short-comings, other VCAs require extensive off chip analog support circuitry that consumes valuable PCB area and additional DC power. This game changing product incorporates the complete solution in a small 3mm x 3mm QFN package that reduces the footprint 20x in area and reduces the DC power by 5x over conventional PIN diode approaches.

Production
i
Product Data SheetRev G – 04/26/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,623
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,623
Buy Online

Key Features

  • Patented Circuit Architecture
  • Broadband 5MHz to 3000MHz Frequency Range
  • 30dB Attenuation Range
  • +50dB Input IP3 Typical
  • +80dBm Input IP2 Typical
  • Low Distortion -80dBc CSO and -75dBc CTB for 132 Channel 38dBmV Input
  • High 1dB Compression Point >+30dBm
  • Low Supply Current 2mA Typical
  • 3V to 5V Power Supply
  • Linear in dB Control Characteristics
  • Internal Temperature Compensation
  • Class 2 ESD (2000V)
  • Complete Solution in a Small 3mm x 3mm, QFN Package

Parameters

Type
Voltage Controlled
Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
Attenuation Range (dB)
30
IP1dB (dBm)
30
IIP3 (dBm)
50
Voltage (V)
5
Package Type
QFN
Package Size (mm)
3.0 x 3.0
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 04/26/2022
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qorvo® Broadband and CATV Control Products

    09/16/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Backhaul

Backhaul

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
RFSA3043

RFSA3043

5 - 3000 MHz, 75 Ohm Voltage Controlled Attenuator

Qorvo's RFSA3043 is a fully monolithic analog voltage controlled attenuator (VCA) featuring exceptional linearity over a typical temperature compensated 30dB gain control range. It incorporates a revolutionary new circuit architecture to solve a long standing industry problem: high IP3, high attenuation range, low DC current, broad bandwidth and temperature compensated linear in dB control voltage characteristic. This voltage controlled attenuator is controlled by a single positive control voltage with on-chip DC conditioning circuitry. The slope of the control voltage versus gain is selectable. The RFSA3043 draws a very low 2mA current and is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 75 ohm over its rated control range and frequency with no external matching components required. Typical VCAs in this performance category have poor inherent attenuation versus temperature and poor nonlinear attenuation versus control voltage characteristics. To correct these short-comings, other VCAs require extensive off chip analog support circuitry that consumes valuable PCB area and additional DC power. This game changing product incorporates the complete solution in a small 3mm x 3mm QFN package that reduces the footprint 20x in area and reduces the DC power by 5x over conventional PIN diode approaches.

Production
i
Product Data SheetRev G – 04/26/2022
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,623
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
7,623
Buy Online

Key Features

  • Patented Circuit Architecture
  • Broadband 5MHz to 3000MHz Frequency Range
  • 30dB Attenuation Range
  • +50dB Input IP3 Typical
  • +80dBm Input IP2 Typical
  • Low Distortion -80dBc CSO and -75dBc CTB for 132 Channel 38dBmV Input
  • High 1dB Compression Point >+30dBm
  • Low Supply Current 2mA Typical
  • 3V to 5V Power Supply
  • Linear in dB Control Characteristics
  • Internal Temperature Compensation
  • Class 2 ESD (2000V)
  • Complete Solution in a Small 3mm x 3mm, QFN Package

Parameters

Type
Voltage Controlled
Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
Attenuation Range (dB)
30
IP1dB (dBm)
30
IIP3 (dBm)
50
Voltage (V)
5
Package Type
QFN
Package Size (mm)
3.0 x 3.0
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    Rev G – 04/26/2022
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    09/28/2026
    Brochure
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
  • Qorvo® Broadband and CATV Control Products

    09/16/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Backhaul

Backhaul

Wireless Access Points

Wireless Access Points

Macro Cell Base Stations

Macro Cell Base Stations

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Small Cell Base Stations

Small Cell Base Stations

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks