/
Products
/
Control Products
/
Attenuators
/
RFSA4023

RFSA4023

50 - 6000 MHz Temperature Compensating Attenuator

Qorvo's RFSA4023 is a fully monolithic analog temperature compensating attenuator (TCA) featuring exceptional linearity over its entire gain control range. It is designed to offset the gain reduction of an RF component over temperature without the need for closed loop feedback. Three customer selectable temperature coefficients make it a flexible solution for RF lineups. It incorporates revolutionary new circuit architecture to solve a long standing industry problem with regards to attenuator architecture: high IP3, low DC current and broad bandwidth. Traditional approaches for solving this problem require expensive co-fired ceramics with temperature sensitive materials or current hungry PIN diodes with elaborate area consuming control circuits. This temperature compensating attenuator requires only a single supply voltage and two logic bits to set control attenuation slope versus temperature. The RFSA4023 draws a very low 1mA current and is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 50 ohm over its rated control range and frequency with no external matching components required.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RFSA4023 functional replacement is RFSA4013.
Contact a sales representative for assistance.
Product Data Sheet01/17/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,740
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,740
Buy Online

Key Features

  • Patented Circuit Architecture
  • Broadband 50MHz to 6000MHz Frequency Range
  • 3 Selectable Attenuation versus Temperature Slopes
  • +55dBm IIP3 Typical
  • +85dBm IIP2 Typical
  • High 1dB Compression Point >+30dBm
  • Low Supply Current 1mA Typical
  • 3.3V Power Supply
  • Class 1C ESD ( 1000V )
  • Complete Solution in a Small 3mm x 3mm QFN Package
  • 5V Part Available - RFSA4013

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Attenuation Range (dB)
7.85
Temperature Coefficient Range (mdB/°C)
0.066
IP1dB (dBm)
30
IIP3 (dBm)
55
Voltage (V)
3.3
Package Type
QFN
Package Size (mm)
3 x 3
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
RFSA4023

RFSA4023

50 - 6000 MHz Temperature Compensating Attenuator

Qorvo's RFSA4023 is a fully monolithic analog temperature compensating attenuator (TCA) featuring exceptional linearity over its entire gain control range. It is designed to offset the gain reduction of an RF component over temperature without the need for closed loop feedback. Three customer selectable temperature coefficients make it a flexible solution for RF lineups. It incorporates revolutionary new circuit architecture to solve a long standing industry problem with regards to attenuator architecture: high IP3, low DC current and broad bandwidth. Traditional approaches for solving this problem require expensive co-fired ceramics with temperature sensitive materials or current hungry PIN diodes with elaborate area consuming control circuits. This temperature compensating attenuator requires only a single supply voltage and two logic bits to set control attenuation slope versus temperature. The RFSA4023 draws a very low 1mA current and is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 50 ohm over its rated control range and frequency with no external matching components required.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RFSA4023 functional replacement is RFSA4013.
Contact a sales representative for assistance.
Product Data Sheet01/17/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,740
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
1,740
Buy Online

Key Features

  • Patented Circuit Architecture
  • Broadband 50MHz to 6000MHz Frequency Range
  • 3 Selectable Attenuation versus Temperature Slopes
  • +55dBm IIP3 Typical
  • +85dBm IIP2 Typical
  • High 1dB Compression Point >+30dBm
  • Low Supply Current 1mA Typical
  • 3.3V Power Supply
  • Class 1C ESD ( 1000V )
  • Complete Solution in a Small 3mm x 3mm QFN Package
  • 5V Part Available - RFSA4013

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Attenuation Range (dB)
7.85
Temperature Coefficient Range (mdB/°C)
0.066
IP1dB (dBm)
30
IIP3 (dBm)
55
Voltage (V)
3.3
Package Type
QFN
Package Size (mm)
3 x 3
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks