/
Products
/
Control Products
/
Attenuators
/
RFSA4033

RFSA4033

5 - 6000 MHz Programmable Temperature Compensating Attenuator

Qorvo's RFSA4033 is a fully monolithic linear-in-dB analog temperature compensating attenuator (TCA) featuring exceptional linearity over its entire gain control range. It is designed to offset the gain reduction of an RF component over temperature without the need for closed loop feedback. Eight customer selectable scaled attenuation slopes and eight selectable nominal attenuation values at 25 degrees C creates a total combination of 64 possible temperature coefficients which make it a flexible solution for RF lineups. It incorporates revolutionary new circuit architecture to solve a long standing industry problem with regards to attenuator architecture: high IP3, low DC current and broad bandwidth. Traditional approaches for solving this problem require expensive co-fired ceramics with temperature sensitive materials or current hungry PIN diodes with elaborate area consuming control circuits. This temperature compensating attenuator requires only a single supply voltage and 6 logic bits to set the temperature coefficient. The RFSA4033 is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 50 ohm over its rated control range and frequency with no external matching components required.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RFSA4033 functional replacement is RFSA4013.
Contact a sales representative for assistance.
Product Data Sheet04/24/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Patented Circuit Architecture
  • Broadband 5MHz to 6000MHz Frequency Range
  • 64 Selectable Attenuation versus Temperature Linear-in-dB Slopes
  • +52dBm Input IP3 Typical
  • +80dBm Input IP2 Typical
  • High 1dB Compression Point >+30dBm
  • Low Residual Phase Noise <-140dBc/Hz at 10kHz offset
  • 3V to 5V Power Supply
  • 3V Logic Compatible
  • Class 2 ESD (2000V HBM)

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Attenuation Range (dB)
3 to 10
Temperature Coefficient Range (mdB/°C)
3 to 10
IP1dB (dBm)
30
IIP3 (dBm)
52
Voltage (V)
5
Package Type
QFN
Package Size (mm)
3 x 3
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/24/2017
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Control Products
/
Attenuators
/
RFSA4033

RFSA4033

5 - 6000 MHz Programmable Temperature Compensating Attenuator

Qorvo's RFSA4033 is a fully monolithic linear-in-dB analog temperature compensating attenuator (TCA) featuring exceptional linearity over its entire gain control range. It is designed to offset the gain reduction of an RF component over temperature without the need for closed loop feedback. Eight customer selectable scaled attenuation slopes and eight selectable nominal attenuation values at 25 degrees C creates a total combination of 64 possible temperature coefficients which make it a flexible solution for RF lineups. It incorporates revolutionary new circuit architecture to solve a long standing industry problem with regards to attenuator architecture: high IP3, low DC current and broad bandwidth. Traditional approaches for solving this problem require expensive co-fired ceramics with temperature sensitive materials or current hungry PIN diodes with elaborate area consuming control circuits. This temperature compensating attenuator requires only a single supply voltage and 6 logic bits to set the temperature coefficient. The RFSA4033 is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 50 ohm over its rated control range and frequency with no external matching components required.

Discontinued
i
End of Life announced February 20, 2019 (PCN 19-0040).
Last Time Buy August 30, 2019.
RFSA4033 functional replacement is RFSA4013.
Contact a sales representative for assistance.
Product Data Sheet04/24/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Patented Circuit Architecture
  • Broadband 5MHz to 6000MHz Frequency Range
  • 64 Selectable Attenuation versus Temperature Linear-in-dB Slopes
  • +52dBm Input IP3 Typical
  • +80dBm Input IP2 Typical
  • High 1dB Compression Point >+30dBm
  • Low Residual Phase Noise <-140dBc/Hz at 10kHz offset
  • 3V to 5V Power Supply
  • 3V Logic Compatible
  • Class 2 ESD (2000V HBM)

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Attenuation Range (dB)
3 to 10
Temperature Coefficient Range (mdB/°C)
3 to 10
IP1dB (dBm)
30
IIP3 (dBm)
52
Voltage (V)
5
Package Type
QFN
Package Size (mm)
3 x 3
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/24/2017
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • Software

    CBG software v1.9.3

    Software
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo