/
Products
/
Switches
/
RF Switches
/
RFSW6032

RFSW6032

5 - 6000 MHz Low Insertion High Isolation SP3T Switch

Qorvo's RFSW6032 is a low loss, high isolation SP3T switch with performance optimized for use in Cellular BTS applications. It is also ideally suited for use in CATV and SATV applications. This part is packaged in a compact 1.8mm x 1.8mm, 12-pin, QFN package which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0068).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet10/13/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 5MHz to 6000MHz Operation
  • Excellent Insertion Loss and Isolation Performance
  • Low Insertion Loss: 0.45dB at 2GHz
  • High Isolation: 37dBm at 2GHz
  • High IP3: >70dBm at 2GHz
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking
  • Capacitors Required on RF Paths if DC is Applied Externally
  • 2000V HBM ESD Rating on All Ports
  • 3V to 5V Operation

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.45
Isolation (dB)
37
Switching Speed (ns)
2,000
IIP3 (dBm)
70
IP0.1dB (dBm)
37
Voltage (V)
2 to 5
Current (mA)
0.065
Package Type
QFN
Package Size (mm)
1.8 x 1.8
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    10/13/2015
    Data Sheet
  • RFSW6032 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFSW6032 S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW6032

RFSW6032

5 - 6000 MHz Low Insertion High Isolation SP3T Switch

Qorvo's RFSW6032 is a low loss, high isolation SP3T switch with performance optimized for use in Cellular BTS applications. It is also ideally suited for use in CATV and SATV applications. This part is packaged in a compact 1.8mm x 1.8mm, 12-pin, QFN package which allows for a small solution size with no need for external DC blocking capacitors (when no external DC is applied to the device ports).

Discontinued
i
End of Life announced May 29, 2020 (PCN 20-0068).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Product Data Sheet10/13/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 5MHz to 6000MHz Operation
  • Excellent Insertion Loss and Isolation Performance
  • Low Insertion Loss: 0.45dB at 2GHz
  • High Isolation: 37dBm at 2GHz
  • High IP3: >70dBm at 2GHz
  • Compatible with Low Voltage Logic (VHIGH Minimum = 1.3V)
  • No External DC Blocking
  • Capacitors Required on RF Paths if DC is Applied Externally
  • 2000V HBM ESD Rating on All Ports
  • 3V to 5V Operation

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
5
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.45
Isolation (dB)
37
Switching Speed (ns)
2,000
IIP3 (dBm)
70
IP0.1dB (dBm)
37
Voltage (V)
2 to 5
Current (mA)
0.065
Package Type
QFN
Package Size (mm)
1.8 x 1.8
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    10/13/2015
    Data Sheet
  • RFSW6032 Manufacturing Note

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFSW6032 S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks