/
Products
/
Switches
/
RF Switches
/
RFSW6132

RFSW6132

10 - 6000 MHz Symmetric SP3T Switch

Qorvo's RFSW6132 is a GaAs pHEMT single-pole three-throw (SP3T) switch designed for use in cellular, 3G, LTE, and other high performance communications systems. It offers a symmetric topology with excellent linearity and power handling capability. The RFSW6132 is 3V and 5V positive logic compatible.

Discontinued
i
End of Life announced March 7, 2017 (PCN17-0032).
Last Time Buy February 17, 2018.
Recommended replacement for new designs: RFSW6032.
Contact your local sales representative for assistance.
Product Data Sheet11/25/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 10MHz to 6000MHz Operation
  • Symmetric SP3T
  • Low Loss: 0.5dB at 2GHz Typical
  • Isolation: 27dB at 2GHz Typical
  • High IP3: 56dBm
  • P0.1dB: 31dBm (5V, 2.2GHz)
  • Positive Logic Control
  • 3V and 5V Logic Compatible

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
10
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.5
Isolation (dB)
27
Switching Speed (ns)
25
IIP3 (dBm)
56
Voltage (V)
3 to 5
Current (mA)
0.0007
Package Type
DFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    11/25/2013
    Data Sheet
  • RFSW6132 Manufacturing Note

    Application Note
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW6132

RFSW6132

10 - 6000 MHz Symmetric SP3T Switch

Qorvo's RFSW6132 is a GaAs pHEMT single-pole three-throw (SP3T) switch designed for use in cellular, 3G, LTE, and other high performance communications systems. It offers a symmetric topology with excellent linearity and power handling capability. The RFSW6132 is 3V and 5V positive logic compatible.

Discontinued
i
End of Life announced March 7, 2017 (PCN17-0032).
Last Time Buy February 17, 2018.
Recommended replacement for new designs: RFSW6032.
Contact your local sales representative for assistance.
Product Data Sheet11/25/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 10MHz to 6000MHz Operation
  • Symmetric SP3T
  • Low Loss: 0.5dB at 2GHz Typical
  • Isolation: 27dB at 2GHz Typical
  • High IP3: 56dBm
  • P0.1dB: 31dBm (5V, 2.2GHz)
  • Positive Logic Control
  • 3V and 5V Logic Compatible

Parameters

Switch Type
SP3T
Absorptive/Reflective
Reflective
Frequency Min (MHz)
10
Frequency Max (MHz)
6,000
Insertion Loss (dB)
0.5
Isolation (dB)
27
Switching Speed (ns)
25
IIP3 (dBm)
56
Voltage (V)
3 to 5
Current (mA)
0.0007
Package Type
DFN
Package Size (mm)
2.0 x 2.0
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    11/25/2013
    Data Sheet
  • RFSW6132 Manufacturing Note

    Application Note
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks