/
Products
/
Switches
/
RF Switches
/
RFSW8005

RFSW8005

2400 - 2500 MHz 802.11b/g/n Wi-Fi SP3T Switch

Qorvo's RFSW8005 is a single-pole triple-throw (SP3T) pHEMT switch in a 3mm x 3mm x 0.5mm Pb-free, 16-pin package. This switch is capable of switching between Wi-Fi Rx, Wi-Fi Tx, and Bluetooth® Rx/Tx operations. The RFSW8005 can also be placed in Wi-Fi and Bluetooth® modes simultaneously with a slight increase in insertion loss.;This device meets or exceeds the RF switch needs of IEEE802.11b/g/n Wi-Fi RF systems.

Discontinued
i
Product Data SheetRev DS130403
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • SP3T Switch
  • Switch Control Voltage 2.5V to 5V
  • Low Insertion Loss 0.8dB

Parameters

Switch Type
SP3T
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.8
Isolation (dB)
23
Package Type
QFN
Package Size (mm)
3.0 x 3.0 x 0.5

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev DS130403
    Data Sheet
  • RFSW8005 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW8005

RFSW8005

2400 - 2500 MHz 802.11b/g/n Wi-Fi SP3T Switch

Qorvo's RFSW8005 is a single-pole triple-throw (SP3T) pHEMT switch in a 3mm x 3mm x 0.5mm Pb-free, 16-pin package. This switch is capable of switching between Wi-Fi Rx, Wi-Fi Tx, and Bluetooth® Rx/Tx operations. The RFSW8005 can also be placed in Wi-Fi and Bluetooth® modes simultaneously with a slight increase in insertion loss.;This device meets or exceeds the RF switch needs of IEEE802.11b/g/n Wi-Fi RF systems.

Discontinued
i
Product Data SheetRev DS130403
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • SP3T Switch
  • Switch Control Voltage 2.5V to 5V
  • Low Insertion Loss 0.8dB

Parameters

Switch Type
SP3T
Frequency Min (MHz)
2,400
Frequency Max (MHz)
2,500
Insertion Loss (dB)
0.8
Isolation (dB)
23
Package Type
QFN
Package Size (mm)
3.0 x 3.0 x 0.5

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev DS130403
    Data Sheet
  • RFSW8005 Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo