/
Products
/
Switches
/
RF Switches
/
RFSW8008

RFSW8008

0.3 - 6.0 GHz Wi-Fi SPDT Switch

The RFSW8008 is a single-pole double-throw switch (SPDT) designed for Wi-Fi 802.11a/b/g/n/ac systems. The small package size minimizes layout area in the customer's application and wide frequency range of operation enables a breadth of applications in typical systems. The device is provided in a 1.0 mm x 1.075 mm x 0.5 mm, 7-pin QFN package.

Last Time Buy
i
End of Life announced June 11, 2026 (PCN 26-0088).
Last Time Buy: December 30, 2026
Contact your local sales representative for assistance.
Product Data Sheet03/08/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Insertion Loss = 0.3 dB typical at 900 MHz
  • Insertion Loss = 0.4 dB typical at 2.5 GHz
  • Insertion Loss = 0.75 dB typical at 5 GHz
  • Isolation = 27 dB
  • P0.1dB > 27 dBm
  • Switch Control Logic > 1.2 V
  • High ESD 2 kV HBM

Typical Applications

  • Access Points
  • Customer Premise Equipment
  • Wireless Routers
  • Wireless Gateways
  • Wireless Extenders

Parameters

Switch Type
SPDT
Frequency Min (MHz)
300
Frequency Max (MHz)
5,925
Insertion Loss (dB)
0.4
Isolation (dB)
24
Switching Speed (ns)
200
IIP3 (dBm)
N/A
Voltage (V)
3.6
Current (mA)
0.025
Package Type
QFN
Package Size (mm)
1.0 x 1.075
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    03/08/2018
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Networking

Networking

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW8008

RFSW8008

0.3 - 6.0 GHz Wi-Fi SPDT Switch

The RFSW8008 is a single-pole double-throw switch (SPDT) designed for Wi-Fi 802.11a/b/g/n/ac systems. The small package size minimizes layout area in the customer's application and wide frequency range of operation enables a breadth of applications in typical systems. The device is provided in a 1.0 mm x 1.075 mm x 0.5 mm, 7-pin QFN package.

Last Time Buy
i
End of Life announced June 11, 2026 (PCN 26-0088).
Last Time Buy: December 30, 2026
Contact your local sales representative for assistance.
Product Data Sheet03/08/2018
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • Insertion Loss = 0.3 dB typical at 900 MHz
  • Insertion Loss = 0.4 dB typical at 2.5 GHz
  • Insertion Loss = 0.75 dB typical at 5 GHz
  • Isolation = 27 dB
  • P0.1dB > 27 dBm
  • Switch Control Logic > 1.2 V
  • High ESD 2 kV HBM

Typical Applications

  • Access Points
  • Customer Premise Equipment
  • Wireless Routers
  • Wireless Gateways
  • Wireless Extenders

Parameters

Switch Type
SPDT
Frequency Min (MHz)
300
Frequency Max (MHz)
5,925
Insertion Loss (dB)
0.4
Isolation (dB)
24
Switching Speed (ns)
200
IIP3 (dBm)
N/A
Voltage (V)
3.6
Current (mA)
0.025
Package Type
QFN
Package Size (mm)
1.0 x 1.075
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    03/08/2018
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Science & Medical Equipment

Science & Medical Equipment

Networking

Networking

Wireless Access Points

Wireless Access Points

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks