/
Products
/
Switches
/
RF Switches
/
RFSW8009

RFSW8009

2.4 & 5 GHz 802.11a/b/g/n/ac Wi-Fi SPDT Switch

Qorvo's RFSW8009 is a high power single-pole double-throw (SPDT) switch designed for high performance wireless applications. This wideband switch has been designed for use from 0.5 to 6 GHz, where high linearity, high isolation, low insertion loss, and small package size are required. Switching for the RFSW8009 is controlled via two control voltage inputs. The RFSW8009 is manufactured in a pHEMT GaAs process and packaged in a 6-pin, 1.5 x 1.86 mm Laminate package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Product Data SheetRev E – 09/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Control Voltage: 2.7V to 5.3V
  • Insertion Loss:
  • 0.45dB @ 2.5GHz
  • 0.65dB @ 6.0GHz.
  • Isolation:
  • 28dB @ 2.5GHz
  • 26dB @ 6.0GHz
  • Input P0.1dB:
  • 32dBm @ 2.0-6.0 GHz, 3V

Parameters

Switch Type
SPDT
Frequency Min (MHz)
500
Frequency Max (MHz)
6,000
Insertion Loss (dB)
-0.45
Isolation (dB)
28
Switching Speed (ns)
50
IIP3 (dBm)
60
Voltage (V)
3
Package Type
Laminate
Package Size (mm)
1.86 x 1.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/2020
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Switches
/
RF Switches
/
RFSW8009

RFSW8009

2.4 & 5 GHz 802.11a/b/g/n/ac Wi-Fi SPDT Switch

Qorvo's RFSW8009 is a high power single-pole double-throw (SPDT) switch designed for high performance wireless applications. This wideband switch has been designed for use from 0.5 to 6 GHz, where high linearity, high isolation, low insertion loss, and small package size are required. Switching for the RFSW8009 is controlled via two control voltage inputs. The RFSW8009 is manufactured in a pHEMT GaAs process and packaged in a 6-pin, 1.5 x 1.86 mm Laminate package.

Discontinued
i
End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Product Data SheetRev E – 09/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Control Voltage: 2.7V to 5.3V
  • Insertion Loss:
  • 0.45dB @ 2.5GHz
  • 0.65dB @ 6.0GHz.
  • Isolation:
  • 28dB @ 2.5GHz
  • 26dB @ 6.0GHz
  • Input P0.1dB:
  • 32dBm @ 2.0-6.0 GHz, 3V

Parameters

Switch Type
SPDT
Frequency Min (MHz)
500
Frequency Max (MHz)
6,000
Insertion Loss (dB)
-0.45
Isolation (dB)
28
Switching Speed (ns)
50
IIP3 (dBm)
60
Voltage (V)
3
Package Type
Laminate
Package Size (mm)
1.86 x 1.5
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev E – 09/2020
    Data Sheet
  • Qorvo Wi-Fi Switch & LNA Front-End Solutions

    11/18/2015
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks