/
Products
/
RFUV1002

RFUV1002

9 - 14 GHz GaAs MMIC IQ Upconverter

Qorvo's RFUV1002 is a 9GHz to 14GHz GaAs pHEMT up-converter, incorporating an integrated LO buffer amplifier, a balanced single-side band (image rejection) mixer followed by a variable gain amplifier and a DC decoupling capacitor. The combination of high performance and low cost packaging makes the RFUV1002 a cost effective solution, ideally suited to both current and next generation Point-to-Point and VSAT applications. RFUV1002 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.

Discontinued
i
End of Life announced June 12, 2017 (17-0103).
Last Time Buy December 13, 2017.
Recommended replacement for new designs: TGC2510-SM.
Contact your local sales representative for assistance.
Product Data Sheet10/14/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Frequency, 9GHz to 14GHz
  • IF Frequency, DC to 4GHz
  • Maximum Conversion Gain, 23dB
  • Minimum Conversion Gain, -15dB
  • Noise Figure (Maximum Gain), 12dB
  • OIP3 (Maximum Gain), +28dBm
  • Image Rejection, 20dBc
  • LO Leakage at RF Port, -5dBm

Parameters

RF Min (GHz)
9
RF Max (GHz)
14
LO Min (GHz)
5
LO Max (GHz)
18
Conversion Gain (dB)
23
OIP3 (dBm)
28
Image Rejection (dBc)
20
Package Type
QFN
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/14/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFUV1002

RFUV1002

9 - 14 GHz GaAs MMIC IQ Upconverter

Qorvo's RFUV1002 is a 9GHz to 14GHz GaAs pHEMT up-converter, incorporating an integrated LO buffer amplifier, a balanced single-side band (image rejection) mixer followed by a variable gain amplifier and a DC decoupling capacitor. The combination of high performance and low cost packaging makes the RFUV1002 a cost effective solution, ideally suited to both current and next generation Point-to-Point and VSAT applications. RFUV1002 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.

Discontinued
i
End of Life announced June 12, 2017 (17-0103).
Last Time Buy December 13, 2017.
Recommended replacement for new designs: TGC2510-SM.
Contact your local sales representative for assistance.
Product Data Sheet10/14/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Frequency, 9GHz to 14GHz
  • IF Frequency, DC to 4GHz
  • Maximum Conversion Gain, 23dB
  • Minimum Conversion Gain, -15dB
  • Noise Figure (Maximum Gain), 12dB
  • OIP3 (Maximum Gain), +28dBm
  • Image Rejection, 20dBc
  • LO Leakage at RF Port, -5dBm

Parameters

RF Min (GHz)
9
RF Max (GHz)
14
LO Min (GHz)
5
LO Max (GHz)
18
Conversion Gain (dB)
23
OIP3 (dBm)
28
Image Rejection (dBc)
20
Package Type
QFN
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/14/2015
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks