/
Products
/
RFUV1702

RFUV1702

17.7 - 19.7 GHz GaAs MMIC IQ Upconverter

Qorvo's RFUV1702 is a 17.7GHz to 19.7GHz GaAs pHEMT upconverter, incorporating an integrated frequency multiplier (x2), LO buffer amplifier, a balanced single sideband (image rejection) mixer followed by variable gain amplifier, DC decoupling capacitors. The combination of high performance part and low-cost packaging makes the RFUV1702 a cost effective solution, ideally suited to both current and next generation point-to-point and VSAT applications. RFUV1702 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.

Discontinued
i
Product Data Sheet03/11/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Frequency 17.7GHz to 19.7GHz
  • LO Frequency 6.85GHz to 11.85GHz
  • IF Frequency DC to 4GHz
  • Conversion Gain (Max) 21dB
  • Conversion Gain (Min) -5dB
  • NF (Max. Gain) 9dB NF (Min. Gain) 18dB
  • OIP3 (Max. Gain) +28dBm
  • OIP3 (Min. Gain) +10dBm
  • Image Rejection >= 15dBc

Parameters

RF Min (GHz)
17.7
RF Max (GHz)
19.7
IF Min (GHz)
DC
IF Max (GHz)
4
LO Min (GHz)
6.85
LO Max (GHz)
11.85
Conversion Gain (dB)
21
OIP3 (dBm)
28
Image Rejection (dBc)
15
LO Power (dBm)
0
Bias (mA @ V)
446
Package Type
QFN
Package Size (mm)
5.0 X 5.0 X 0.95
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/11/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFUV1702

RFUV1702

17.7 - 19.7 GHz GaAs MMIC IQ Upconverter

Qorvo's RFUV1702 is a 17.7GHz to 19.7GHz GaAs pHEMT upconverter, incorporating an integrated frequency multiplier (x2), LO buffer amplifier, a balanced single sideband (image rejection) mixer followed by variable gain amplifier, DC decoupling capacitors. The combination of high performance part and low-cost packaging makes the RFUV1702 a cost effective solution, ideally suited to both current and next generation point-to-point and VSAT applications. RFUV1702 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.

Discontinued
i
Product Data Sheet03/11/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • RF Frequency 17.7GHz to 19.7GHz
  • LO Frequency 6.85GHz to 11.85GHz
  • IF Frequency DC to 4GHz
  • Conversion Gain (Max) 21dB
  • Conversion Gain (Min) -5dB
  • NF (Max. Gain) 9dB NF (Min. Gain) 18dB
  • OIP3 (Max. Gain) +28dBm
  • OIP3 (Min. Gain) +10dBm
  • Image Rejection >= 15dBc

Parameters

RF Min (GHz)
17.7
RF Max (GHz)
19.7
IF Min (GHz)
DC
IF Max (GHz)
4
LO Min (GHz)
6.85
LO Max (GHz)
11.85
Conversion Gain (dB)
21
OIP3 (dBm)
28
Image Rejection (dBc)
15
LO Power (dBm)
0
Bias (mA @ V)
446
Package Type
QFN
Package Size (mm)
5.0 X 5.0 X 0.95
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/11/2013
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo