/
Products
/
RFVA0016

RFVA0016

400 - 2810 MHz Analog Controlled Variable Gain Amplifier

Qorvo's RFVA0016 is an integrated analog controlled variable gain amplifier for broadband applications with external matching to allow for configurations in different bands with a single module. It features exceptional linearity over a greater than 30dB gain control range. This variable gain amplifier is controlled by a single 0V to 3.3V positive supply voltage when mode pin is 0V or 5V to 0V positive supply voltage when mode pin is 5V. The RFVA0016 is packaged in a small 5.2mm x 5.2mm leadless laminate MCM which contains thermal vias for ultra-low thermal resistance. This module is external matched to 50 ohm at each individual band.

Discontinued
i
End of Life announced August 1, 2017 (PCN 17-0126).
Last Time Buy Jan 4, 2021.
Please use TQM8M9079 for new designs.
Contact a sales representative for assistance.
Product Data Sheet02/15/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
400
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
400
Buy Online

Key Features

  • Frequency Range 400 MHz to 2700 MHz
  • Mode Pin to Switch the Attenuation Slope
  • Gain = 25 dB Typical
  • Gain Control Range ≥ 30 dB
  • ACPR -60 dBc Typical at +10 dBm POUT (Dual Carrier WCDMA)
  • Small 5.2 mm x 5.2 mm, Multi-Chip Module
  • +5 V Supply

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,810
Attenuation Range (dB)
35 to 40
Gain @ 0 dB Atten (dB)
29
OP1dB (dBm)
24
OIP3 (dBm)
40
NF (dB)
5
Voltage (V)
5
Current (mA)
185
Package Type
Laminate MCM
Package Size (mm)
5.2 x 5.2
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/15/2017
    Data Sheet
  • Application Note: RFVA0016

    Application Note
  • RFVA0016 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFVA0016_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFVA0016

RFVA0016

400 - 2810 MHz Analog Controlled Variable Gain Amplifier

Qorvo's RFVA0016 is an integrated analog controlled variable gain amplifier for broadband applications with external matching to allow for configurations in different bands with a single module. It features exceptional linearity over a greater than 30dB gain control range. This variable gain amplifier is controlled by a single 0V to 3.3V positive supply voltage when mode pin is 0V or 5V to 0V positive supply voltage when mode pin is 5V. The RFVA0016 is packaged in a small 5.2mm x 5.2mm leadless laminate MCM which contains thermal vias for ultra-low thermal resistance. This module is external matched to 50 ohm at each individual band.

Discontinued
i
End of Life announced August 1, 2017 (PCN 17-0126).
Last Time Buy Jan 4, 2021.
Please use TQM8M9079 for new designs.
Contact a sales representative for assistance.
Product Data Sheet02/15/2017
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
400
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
400
Buy Online

Key Features

  • Frequency Range 400 MHz to 2700 MHz
  • Mode Pin to Switch the Attenuation Slope
  • Gain = 25 dB Typical
  • Gain Control Range ≥ 30 dB
  • ACPR -60 dBc Typical at +10 dBm POUT (Dual Carrier WCDMA)
  • Small 5.2 mm x 5.2 mm, Multi-Chip Module
  • +5 V Supply

Parameters

Frequency Min (MHz)
400
Frequency Max (MHz)
2,810
Attenuation Range (dB)
35 to 40
Gain @ 0 dB Atten (dB)
29
OP1dB (dBm)
24
OIP3 (dBm)
40
NF (dB)
5
Voltage (V)
5
Current (mA)
185
Package Type
Laminate MCM
Package Size (mm)
5.2 x 5.2
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/15/2017
    Data Sheet
  • Application Note: RFVA0016

    Application Note
  • RFVA0016 Manufacturing Notes

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    RFVA0016_S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo