/
Products
/
RFVA1027

RFVA1027

731 - 881 MHz Analog Controlled Variable Gain Amplifier

Qorvo's RFVA1027 is a fully integrated analog controlled variable gain amplifier featuring exceptional linearity over a greater than 19dB gain control range. This variable gain amplifier is controlled by a single 0V to 3.3V positive supply voltage. The RFVA1027 is packaged in a small 7mm x 7mm leadless laminate MCM which contains solid thermal vias for ultra low thermal resistance. This module is internally matched to 50 ohm and is easy to use with no external matching components required.

Discontinued
i
End of Life announced March 6, 2017 (PCN 17-0035).
Last Time Buy March 10, 2018.
Contact your local sales representative for assistance.
Product Data Sheet04/08/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 731MHz to 881MHz Operation
  • Gain = 24dB Typical
  • Gain Adjustment Range 19dB
  • ACPR = -60dBc at +10dBm POUT (Dual Carrier WCDMA)
  • Small 7mm x 7mm Multi-Chip Module

Parameters

Frequency Min (MHz)
731
Frequency Max (MHz)
881
Attenuation Range (dB)
19 to 22
Gain @ 0 dB Atten (dB)
24
OP1dB (dBm)
28
OIP3 (dBm)
42
NF (dB)
5.25
Voltage (V)
5
Current (mA)
460
Package Type
Laminate MCM
Package Size (mm)
7.0 x 7.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/08/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
RFVA1027

RFVA1027

731 - 881 MHz Analog Controlled Variable Gain Amplifier

Qorvo's RFVA1027 is a fully integrated analog controlled variable gain amplifier featuring exceptional linearity over a greater than 19dB gain control range. This variable gain amplifier is controlled by a single 0V to 3.3V positive supply voltage. The RFVA1027 is packaged in a small 7mm x 7mm leadless laminate MCM which contains solid thermal vias for ultra low thermal resistance. This module is internally matched to 50 ohm and is easy to use with no external matching components required.

Discontinued
i
End of Life announced March 6, 2017 (PCN 17-0035).
Last Time Buy March 10, 2018.
Contact your local sales representative for assistance.
Product Data Sheet04/08/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 731MHz to 881MHz Operation
  • Gain = 24dB Typical
  • Gain Adjustment Range 19dB
  • ACPR = -60dBc at +10dBm POUT (Dual Carrier WCDMA)
  • Small 7mm x 7mm Multi-Chip Module

Parameters

Frequency Min (MHz)
731
Frequency Max (MHz)
881
Attenuation Range (dB)
19 to 22
Gain @ 0 dB Atten (dB)
24
OP1dB (dBm)
28
OIP3 (dBm)
42
NF (dB)
5.25
Voltage (V)
5
Current (mA)
460
Package Type
Laminate MCM
Package Size (mm)
7.0 x 7.0
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    04/08/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo