/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
S510065-55Z

S510065-55Z

50 - 150 MHz Downconverter / CATV Out-of-Band Tuner

Qorvo's S510065 is a 50-150 MHz downconverter designed to be used as an Out-of-Band (OOB) Tuner. The S510065 consists of an input AGC amplifier, mixer, and a video/AGC amplifier. This device offers optimum performance with low power consumption and low distortion.

Discontinued
i
End of Life announced July 10, 2017 (PCN 17-0114).
Last Time Buy January 13, 2018.
Contact your local sales representative for assistance.
Product Data Sheet01/20/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 3.3 Volt Single Supply Operation
  • Low Power Consumption (400 mW)
  • Low Distortion of -55 dBc at 1 VPP
  • 82 dB Total Conversion Gain
  • 55 dB Total Gain Control Range
  • Low LO-RF Leakage
  • Robust Class 2 (2000V) ESD Rating
  • Available Packages: QFN-28 and TSSOP-20

Parameters

RF Min (GHz)
0.05
RF Max (GHz)
0.15
IF Min (GHz)
0.03
IF Max (GHz)
0.7
LO Min (GHz)
0.08
LO Max (GHz)
0.22
Conversion Gain (dB)
82
NF (dB)
13
Package Type
QFN
Package Size (mm)
5.0 x 5.0
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/20/2014
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 2 Devices

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Tape & Reel Specification

    Tape and Reel Drawing - QFN28 5x5

    Tape & Reel Specification
  • Tape & Reel Specification

    Tape and Reel Drawing - TSSOP20

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Frequency Converters & Sources
/
Upconverters / Downconverters
/
S510065-55Z

S510065-55Z

50 - 150 MHz Downconverter / CATV Out-of-Band Tuner

Qorvo's S510065 is a 50-150 MHz downconverter designed to be used as an Out-of-Band (OOB) Tuner. The S510065 consists of an input AGC amplifier, mixer, and a video/AGC amplifier. This device offers optimum performance with low power consumption and low distortion.

Discontinued
i
End of Life announced July 10, 2017 (PCN 17-0114).
Last Time Buy January 13, 2018.
Contact your local sales representative for assistance.
Product Data Sheet01/20/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 3.3 Volt Single Supply Operation
  • Low Power Consumption (400 mW)
  • Low Distortion of -55 dBc at 1 VPP
  • 82 dB Total Conversion Gain
  • 55 dB Total Gain Control Range
  • Low LO-RF Leakage
  • Robust Class 2 (2000V) ESD Rating
  • Available Packages: QFN-28 and TSSOP-20

Parameters

RF Min (GHz)
0.05
RF Max (GHz)
0.15
IF Min (GHz)
0.03
IF Max (GHz)
0.7
LO Min (GHz)
0.08
LO Max (GHz)
0.22
Conversion Gain (dB)
82
NF (dB)
13
Package Type
QFN
Package Size (mm)
5.0 x 5.0
ECCN
EAR99

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    01/20/2014
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 2 Devices

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Tape & Reel Specification

    Tape and Reel Drawing - QFN28 5x5

    Tape & Reel Specification
  • Tape & Reel Specification

    Tape and Reel Drawing - TSSOP20

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks