/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SBB5000

SBB5000

50 - 6000 MHz Cascadable InGaP HBT Active Bias MMIC Amplifier

Qorvo's SBB5000 is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Its efficient operation from a single 5V supply and its compact size (0.59mm x 0.70mm) make it ideal for high-density multi-chip module applications. It is well-suited for high linearity 5V gain block applications and it is internally matched to 50 ohm. Qorvo can provide 100% DC screening, visual inspection, and Hi-Rel water qualification. Die can be delivered at the wafer level or picked to gel or waffle paks.

Discontinued
i
End of Life announced March 24, 2017 (PCN 17-0043).
Last Time Buy April 30, 2018.
Contact your local sales representative for assistance.
Product Data Sheet12/19/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • OIP3 = 35dBm at 2000MHz
  • P1dB = 20.5dBm at 2000MHz
  • Single Fixed 5V Supply
  • Compact Die Size (0.59mm x 0.70mm)
  • Patented Thermal Design
  • Low Thermal Resistance

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Gain (dB)
20.5
NF (dB)
3.9
OP1dB (dBm)
20.5
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
75
Package Type
Die
Package Size (mm)
0.59 x 0.70
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    12/19/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SBB5000

SBB5000

50 - 6000 MHz Cascadable InGaP HBT Active Bias MMIC Amplifier

Qorvo's SBB5000 is a high performance InGaP HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Its efficient operation from a single 5V supply and its compact size (0.59mm x 0.70mm) make it ideal for high-density multi-chip module applications. It is well-suited for high linearity 5V gain block applications and it is internally matched to 50 ohm. Qorvo can provide 100% DC screening, visual inspection, and Hi-Rel water qualification. Die can be delivered at the wafer level or picked to gel or waffle paks.

Discontinued
i
End of Life announced March 24, 2017 (PCN 17-0043).
Last Time Buy April 30, 2018.
Contact your local sales representative for assistance.
Product Data Sheet12/19/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • OIP3 = 35dBm at 2000MHz
  • P1dB = 20.5dBm at 2000MHz
  • Single Fixed 5V Supply
  • Compact Die Size (0.59mm x 0.70mm)
  • Patented Thermal Design
  • Low Thermal Resistance

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Gain (dB)
20.5
NF (dB)
3.9
OP1dB (dBm)
20.5
OIP3 (dBm)
35
Voltage (V)
5
Current (mA)
75
Package Type
Die
Package Size (mm)
0.59 x 0.70
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    12/19/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks