/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGA5386Z

SGA5386Z

DC - 5000 MHz Cascadable SiGe HBT MMIC Amplifier

Qorvo's SGA5386Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one-micron emitters provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.

Discontinued
i
End of Life announced (x).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Product Data Sheet12/04/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Gain: 14.9dB at 1950MHz
  • Cascadable 50 ohm
  • Operates from Single Supply
  • Low Thermal Resistance Package

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
5,000
Gain (dB)
14.9
NF (dB)
4
OP1dB (dBm)
14.7
OIP3 (dBm)
29
Voltage (V)
6
Current (mA)
60
Package Type
SOT-86
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    12/04/2015
    Data Sheet
  • Application Note: Gain Block Active Bias Circuit AN035

    Application Note
  • Application Note: Gain Flatness Compensation Circuit AN010

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Green Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGA5386Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-86 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGA5386Z

SGA5386Z

DC - 5000 MHz Cascadable SiGe HBT MMIC Amplifier

Qorvo's SGA5386Z is a high performance SiGe HBT MMIC Amplifier. A Darlington configuration featuring one-micron emitters provides high FT and excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.

Discontinued
i
End of Life announced (x).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Product Data Sheet12/04/2015
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Gain: 14.9dB at 1950MHz
  • Cascadable 50 ohm
  • Operates from Single Supply
  • Low Thermal Resistance Package

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
5,000
Gain (dB)
14.9
NF (dB)
4
OP1dB (dBm)
14.7
OIP3 (dBm)
29
Voltage (V)
6
Current (mA)
60
Package Type
SOT-86
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    12/04/2015
    Data Sheet
  • Application Note: Gain Block Active Bias Circuit AN035

    Application Note
  • Application Note: Gain Flatness Compensation Circuit AN010

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Green Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGA5386Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-86 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo