/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGA5486Z

SGA5486Z

DC - 3500 MHz Cascadable SiGe HBT MMIC Amplifier

Qorvo's SGA5486Z is a high performance DC-3500 MHz SiGe HBT MMIC Amplifier. A Darlington configuration featuring 1 micron emitters provides high Ft and excellent thermal performance. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors a bias resistor and an optional RF choke are required for operation.

Discontinued
i
End of Life announced October 20, 2015 (PCN 15-0109).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Please use for new designs.
Product Data Sheet02/24/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • DC to 3500MHz Operation
  • Single Voltage Supply
  • High Output Intercept: +32dBm Typical at 850MHz
  • Low Current Draw: 60mA Typical at 3.5V
  • Low Noise Figure: 3.1dB Typical at 850 MHz

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
3,500
Gain (dB)
16.3
NF (dB)
3.6
OP1dB (dBm)
15
OIP3 (dBm)
28
Voltage (V)
6
Current (mA)
60
Package Type
SOT-86
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/24/2016
    Data Sheet
  • Application Note: Gain Block Active Bias Circuit AN035

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    SGA5486Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-86 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGA5486Z

SGA5486Z

DC - 3500 MHz Cascadable SiGe HBT MMIC Amplifier

Qorvo's SGA5486Z is a high performance DC-3500 MHz SiGe HBT MMIC Amplifier. A Darlington configuration featuring 1 micron emitters provides high Ft and excellent thermal performance. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only two DC-blocking capacitors a bias resistor and an optional RF choke are required for operation.

Discontinued
i
End of Life announced October 20, 2015 (PCN 15-0109).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Please use for new designs.
Product Data Sheet02/24/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • DC to 3500MHz Operation
  • Single Voltage Supply
  • High Output Intercept: +32dBm Typical at 850MHz
  • Low Current Draw: 60mA Typical at 3.5V
  • Low Noise Figure: 3.1dB Typical at 850 MHz

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
3,500
Gain (dB)
16.3
NF (dB)
3.6
OP1dB (dBm)
15
OIP3 (dBm)
28
Voltage (V)
6
Current (mA)
60
Package Type
SOT-86
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    02/24/2016
    Data Sheet
  • Application Note: Gain Block Active Bias Circuit AN035

    Application Note
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • S-Parameters

    SGA5486Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-86 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks