/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGC6289Z

SGC6289Z

50 - 3500 MHz SiGe Active Bias Gain Block

Qorvo's SGC6289Z is a high performance SiGe HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 5V supply the SGC6289Z does not require a dropping resistor as compared to traditional Darlington amplifiers. The SGC6289Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
Product Data Sheet04/09/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Supply Operation: 5V at ID = 83mA
  • No Dropping Resistor Required
  • Patented Self Bias Circuitry
  • Gain = 13.5dBm at 1950MHz
  • P1dB = 19.2dBm at 1950MHz
  • OIP3 = 33.5dBm at 1950MHz
  • Robust 1000V ESD, Class 1C HBM

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,500
Gain (dB)
13.5
NF (dB)
3.3
OP1dB (dBm)
19.2
OIP3 (dBm)
33.5
Voltage (V)
5
Current (mA)
83
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    04/09/2012
    Data Sheet
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGC6289Z

SGC6289Z

50 - 3500 MHz SiGe Active Bias Gain Block

Qorvo's SGC6289Z is a high performance SiGe HBT MMIC amplifier utilizing a Darlington configuration with an active bias network. The active bias network provides stable current over temperature and process Beta variations. Designed to run directly from a 5V supply the SGC6289Z does not require a dropping resistor as compared to traditional Darlington amplifiers. The SGC6289Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
Product Data Sheet04/09/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Supply Operation: 5V at ID = 83mA
  • No Dropping Resistor Required
  • Patented Self Bias Circuitry
  • Gain = 13.5dBm at 1950MHz
  • P1dB = 19.2dBm at 1950MHz
  • OIP3 = 33.5dBm at 1950MHz
  • Robust 1000V ESD, Class 1C HBM

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,500
Gain (dB)
13.5
NF (dB)
3.3
OP1dB (dBm)
19.2
OIP3 (dBm)
33.5
Voltage (V)
5
Current (mA)
83
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    04/09/2012
    Data Sheet
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks