/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGL0263Z

SGL0263Z

1400 - 2500 MHz SiGe HBT MMIC Cascadable Low Noise Amplifier

Qorvo's SGL0263Z is a high performance SiGe HBT MMIC low noise amplifier featuring 1 micron emitters with FT up to 50GHz. This device has an internal temperature compensation circuit permitting operation directly from supply voltages as low as 2.5V. The SGL0263Z has been characterized at VD = 3V for low power and 4V for medium power applications. Only two DC-blocking capacitors, 2 input matching components, a bias resistor, and an optional RF choke are required for operation from 1400MHz to 2500MHz.

Discontinued
i
End of Life announced October 20, 2015 (PCN 15-0109).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Please use for new designs.
Product Data Sheet02/25/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Input/Output Intercept
  • Low Noise Figure: 1.3dB Typical at 1900MHz
  • Low Power Consumption
  • Single Voltage Supply Operation
  • Internal Temperature Compensation

Parameters

Frequency Min (MHz)
1,400
Frequency Max (MHz)
2,500
Gain (dB)
13.4
NF (dB)
1.3
OP1dB (dBm)
5.5
OIP3 (dBm)
22.9
Voltage (V)
3
Current (mA)
12.5
Package Type
SOT-363
Package Size (mm)
2.1 x 2.0 x 0.95
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    02/25/2016
    Data Sheet
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Qualification Report

    Qualification Report
  • Qualification Report 63 Package

    Qualification Report
  • Qualification Report 63Z Package

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGL0263Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT 363 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGL0263Z

SGL0263Z

1400 - 2500 MHz SiGe HBT MMIC Cascadable Low Noise Amplifier

Qorvo's SGL0263Z is a high performance SiGe HBT MMIC low noise amplifier featuring 1 micron emitters with FT up to 50GHz. This device has an internal temperature compensation circuit permitting operation directly from supply voltages as low as 2.5V. The SGL0263Z has been characterized at VD = 3V for low power and 4V for medium power applications. Only two DC-blocking capacitors, 2 input matching components, a bias resistor, and an optional RF choke are required for operation from 1400MHz to 2500MHz.

Discontinued
i
End of Life announced October 20, 2015 (PCN 15-0109).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Please use for new designs.
Product Data Sheet02/25/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High Input/Output Intercept
  • Low Noise Figure: 1.3dB Typical at 1900MHz
  • Low Power Consumption
  • Single Voltage Supply Operation
  • Internal Temperature Compensation

Parameters

Frequency Min (MHz)
1,400
Frequency Max (MHz)
2,500
Gain (dB)
13.4
NF (dB)
1.3
OP1dB (dBm)
5.5
OIP3 (dBm)
22.9
Voltage (V)
3
Current (mA)
12.5
Package Type
SOT-363
Package Size (mm)
2.1 x 2.0 x 0.95
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    02/25/2016
    Data Sheet
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Qualification Report

    Qualification Report
  • Qualification Report 63 Package

    Qualification Report
  • Qualification Report 63Z Package

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGL0263Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT 363 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks