/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGL0363Z

SGL0363Z

5 - 2000 MHz SiGe HBT MMIC Low Noise Amplifier

Qorvo's SGL0363Z is a low power, low noise amplifier. It is designed for 2.7V to 3.3V battery operation. The matching networks are implemented externally which allows for optimum narrowband performance with 20dB typical gain and 1.1dB noise figure from 200MHz to 900MHz. This RFIC uses the latest Silicon Germanium HBT process.

Discontinued
i
End of Life announced October 20, 2015 (PCN 15-0109).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Please use for new designs.
Product Data Sheet02/25/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Power Consumption, 5.7mA at 3.3V
  • External Input Noise Match
  • High Gain and Low Noise, 20dB and 1.1dB respectively at 900MHz
  • Operates from 2.7V to 3.3V
  • Power Shutdown Capability using VPC
  • 500 V ESD, Class 1B
  • Small Package: SOT-363
  • High input overdrive capability, +18dBm

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
2,000
Gain (dB)
20
NF (dB)
1.1
OP1dB (dBm)
2.5
OIP3 (dBm)
12.9
Voltage (V)
3.3
Current (mA)
5.2
Package Type
SOT-363
Package Size (mm)
2.1 x 2.0 x 0.95
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    02/25/2016
    Data Sheet
  • Application Circuit for 155 MHz

    Application Note
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: GPS Application Circuit

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGL0363Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT 363 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGL0363Z

SGL0363Z

5 - 2000 MHz SiGe HBT MMIC Low Noise Amplifier

Qorvo's SGL0363Z is a low power, low noise amplifier. It is designed for 2.7V to 3.3V battery operation. The matching networks are implemented externally which allows for optimum narrowband performance with 20dB typical gain and 1.1dB noise figure from 200MHz to 900MHz. This RFIC uses the latest Silicon Germanium HBT process.

Discontinued
i
End of Life announced October 20, 2015 (PCN 15-0109).
Last Time Buy May 2, 2016.
Contact your local sales representative for assistance.
Please use for new designs.
Product Data Sheet02/25/2016
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Low Power Consumption, 5.7mA at 3.3V
  • External Input Noise Match
  • High Gain and Low Noise, 20dB and 1.1dB respectively at 900MHz
  • Operates from 2.7V to 3.3V
  • Power Shutdown Capability using VPC
  • 500 V ESD, Class 1B
  • Small Package: SOT-363
  • High input overdrive capability, +18dBm

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
2,000
Gain (dB)
20
NF (dB)
1.1
OP1dB (dBm)
2.5
OIP3 (dBm)
12.9
Voltage (V)
3.3
Current (mA)
5.2
Package Type
SOT-363
Package Size (mm)
2.1 x 2.0 x 0.95
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    02/25/2016
    Data Sheet
  • Application Circuit for 155 MHz

    Application Note
  • Application Note: Calculating Junction Temperature from Thermal Resistance AN027

    Application Note
  • Application Note: GPS Application Circuit

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SGL0363Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT 363 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks