/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGL06SMT2

SGL06SMT2

5 - 4000 MHz SiGe MMIC Low Noise Amplifier

Qorvo's SGL-06SMT2 is a low noise, high gain MMIC LNA designed for low power, single supply operation from 2.7V to 3.6V. Its Class-1C ESD protection ensures rugged performance, while its integrated active bias circuit provides stable gain over temperature. SGL-06SMT2 is internally matched from 5MHz to 4000MHz and requires minimal external components. The SGL-06SMT2 die is fabricated using highly repeatable Silicon Germanium technology and is packaged in a hermetic SMT2 package. Qorvo can provide various levels of device screening for military or high-reliability space applications.

Discontinued
i
Product Data Sheet03/06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 27dB Gain at 1.575GHz
  • 1.4dB Noise Figure at 1.575GHz
  • Single 3.3V Supply Operation
  • Integrated Active Bias Circuit
  • Hermetic Package

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
4,000
Gain (dB)
27
NF (dB)
1.4
OP1dB (dBm)
5.5
Voltage (V)
3.3
Current (mA)
10
Package Type
SMT2
Package Size (mm)
11.4 x 11.4 x 4.3
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/06/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SGL06SMT2

SGL06SMT2

5 - 4000 MHz SiGe MMIC Low Noise Amplifier

Qorvo's SGL-06SMT2 is a low noise, high gain MMIC LNA designed for low power, single supply operation from 2.7V to 3.6V. Its Class-1C ESD protection ensures rugged performance, while its integrated active bias circuit provides stable gain over temperature. SGL-06SMT2 is internally matched from 5MHz to 4000MHz and requires minimal external components. The SGL-06SMT2 die is fabricated using highly repeatable Silicon Germanium technology and is packaged in a hermetic SMT2 package. Qorvo can provide various levels of device screening for military or high-reliability space applications.

Discontinued
i
Product Data Sheet03/06/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 27dB Gain at 1.575GHz
  • 1.4dB Noise Figure at 1.575GHz
  • Single 3.3V Supply Operation
  • Integrated Active Bias Circuit
  • Hermetic Package

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
4,000
Gain (dB)
27
NF (dB)
1.4
OP1dB (dBm)
5.5
Voltage (V)
3.3
Current (mA)
10
Package Type
SMT2
Package Size (mm)
11.4 x 11.4 x 4.3
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    03/06/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo