/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
STA5063Z

STA5063Z

3.3 - 6.2 GHz InGaP GaAs HBT General Purpose Amplifier

Qorvo's STA-5063 is a high performance, general purpose 3.3-6.2 GHz 30 mW (15 dBm) Class A linear amplifier designed as a driver amplifier for Wi-Fi 802.11a, 5.8 GHz ISM band, and 3.3-3.8 GHz fixed wireless applications. It can operate from a fixed 3.0-3.6V supply with its on-chip active bias network, which includes a power up/down control. On-chip impedance matching circuitry provides a 50 ohm nominal RF input and output impedance. It's high linearity makes it an ideal choice for multicarrier and digital applications. The STA-5063 is housed in an industry standard SOT-363 package.

Discontinued
i
End of Life announced November 13, 2019 (PCN 19-0206).
Last Time Buy: May 23, 2020
Contact your local sales representative for assistance.
Product Data Sheet02/05/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
295
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
295
Buy Online

Key Features

  • High Linearity Class A Performance: IP3 = +27dBm @ 5.9GHz
  • Active Bias, 3.0-3.6V
  • P1dB: 17.5 dBm @ 3.5 GHz
  • P1dB: 15 dBm @ 5.9 GHz

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
6,200
Wi-Fi Standards
a and ISM
Vcc (V)
3.3
Gain (dB)
19
Package Type
SOT363
Package Size (mm)
2.0 x 2.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    02/05/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1C Devices

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: STA5063_3P3V_50MA.S2P

    S-Parameters
  • Tape & Reel Specification

    Tape & Reel Drawings

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
STA5063Z

STA5063Z

3.3 - 6.2 GHz InGaP GaAs HBT General Purpose Amplifier

Qorvo's STA-5063 is a high performance, general purpose 3.3-6.2 GHz 30 mW (15 dBm) Class A linear amplifier designed as a driver amplifier for Wi-Fi 802.11a, 5.8 GHz ISM band, and 3.3-3.8 GHz fixed wireless applications. It can operate from a fixed 3.0-3.6V supply with its on-chip active bias network, which includes a power up/down control. On-chip impedance matching circuitry provides a 50 ohm nominal RF input and output impedance. It's high linearity makes it an ideal choice for multicarrier and digital applications. The STA-5063 is housed in an industry standard SOT-363 package.

Discontinued
i
End of Life announced November 13, 2019 (PCN 19-0206).
Last Time Buy: May 23, 2020
Contact your local sales representative for assistance.
Product Data Sheet02/05/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
295
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
295
Buy Online

Key Features

  • High Linearity Class A Performance: IP3 = +27dBm @ 5.9GHz
  • Active Bias, 3.0-3.6V
  • P1dB: 17.5 dBm @ 3.5 GHz
  • P1dB: 15 dBm @ 5.9 GHz

Parameters

Frequency Min (MHz)
3,300
Frequency Max (MHz)
6,200
Wi-Fi Standards
a and ISM
Vcc (V)
3.3
Gain (dB)
19
Package Type
SOT363
Package Size (mm)
2.0 x 2.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    02/05/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1C Devices

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: STA5063_3P3V_50MA.S2P

    S-Parameters
  • Tape & Reel Specification

    Tape & Reel Drawings

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks