/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SUF-1000

SUF-1000

DC - 20 GHz Cascadable pHEMT MMIC Amplifier

Qorvo's SUF1000 is a monolithically matched high IP3 broadband pHemt MMIC amplifier. The self-biased direct-coupled topology provides exceptional cascadable performance from DC to 20GHz. Its efficient operation from a single 5V supply and its compact size (0.88mm x 0.75mm) make it ideal for high-density multi-chip module applications. It is well suited for wideband instrumentation and direct-conversion systems.

Discontinued
i
End of Life announced March 7, 2017 (PCN 17-0034).
Last Time Buy March 23, 2017.
Contact your local sales representative for assistance.
Product Data Sheet01/08/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Broadband Flat Gain = 10dB
  • P1dB = 14dBm
  • Direct-Coupled Topology
  • Efficient Single-Supply Operation: 5V 45mA
  • Low Gain Variation versus Temperature
  • Compact die size (0.75mm x 0.88mm)
  • Patented Self-Bias Darlington

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
20,000
Gain (dB)
10.5
NF (dB)
4.5
OP1dB (dBm)
26
OIP3 (dBm)
14
Voltage (V)
5
Current (mA)
46
Package Type
Die
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    01/08/2014
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1A Devices

    Application Note
  • Application Note: AN-041 Handling of Unpackaged Die

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SUF-1000

SUF-1000

DC - 20 GHz Cascadable pHEMT MMIC Amplifier

Qorvo's SUF1000 is a monolithically matched high IP3 broadband pHemt MMIC amplifier. The self-biased direct-coupled topology provides exceptional cascadable performance from DC to 20GHz. Its efficient operation from a single 5V supply and its compact size (0.88mm x 0.75mm) make it ideal for high-density multi-chip module applications. It is well suited for wideband instrumentation and direct-conversion systems.

Discontinued
i
End of Life announced March 7, 2017 (PCN 17-0034).
Last Time Buy March 23, 2017.
Contact your local sales representative for assistance.
Product Data Sheet01/08/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Broadband Flat Gain = 10dB
  • P1dB = 14dBm
  • Direct-Coupled Topology
  • Efficient Single-Supply Operation: 5V 45mA
  • Low Gain Variation versus Temperature
  • Compact die size (0.75mm x 0.88mm)
  • Patented Self-Bias Darlington

Parameters

Frequency Min (MHz)
DC
Frequency Max (MHz)
20,000
Gain (dB)
10.5
NF (dB)
4.5
OP1dB (dBm)
26
OIP3 (dBm)
14
Voltage (V)
5
Current (mA)
46
Package Type
Die
ECCN
5A991.G

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    01/08/2014
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1A Devices

    Application Note
  • Application Note: AN-041 Handling of Unpackaged Die

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks