/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SXE1089Z

SXE1089Z

50 - 3000 MHz Cascadable pHEMT MMIC Amplifier

Qorvo's SXE1089Z is a high performance pHEMT MMIC amplifier utilizing a patented self-bias Darlington topology housed in a low-cost, surface mountable SOT-89 package. The active bias network provides stable current over temperature and process thereshold voltage variations. Designed to run directly from a 5V supply, the SXE1089Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SXE1089Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
Last Time Buy August 24, 2018.
Contact your local sales representative for assistance.
Product Data Sheet06/10/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent ACP -65dBc with 9.5dBm Channel Power a 2140MHz
  • OIP3 = 38.5dBm at 2140MHz
  • P1dB = 22.6dBm at 2140MHz
  • Gain = 11.7dB at 1960MHz
  • NF = 3.2dB at 1960MHz
  • Single-Supply Operation: 5V at IDQ = 128mA
  • Broadband Internal Matching
  • No Dropping Resistor
  • Patented Self-Bias Darlington Topology

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
Gain (dB)
11.7
NF (dB)
3.2
OP1dB (dBm)
22.9
OIP3 (dBm)
38.5
Voltage (V)
5
Current (mA)
128
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/10/2011
    Data Sheet
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SXE1089Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-89 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
SXE1089Z

SXE1089Z

50 - 3000 MHz Cascadable pHEMT MMIC Amplifier

Qorvo's SXE1089Z is a high performance pHEMT MMIC amplifier utilizing a patented self-bias Darlington topology housed in a low-cost, surface mountable SOT-89 package. The active bias network provides stable current over temperature and process thereshold voltage variations. Designed to run directly from a 5V supply, the SXE1089Z does not require a dropping resistor as compared to typical Darlington amplifiers. The SXE1089Z product is designed for high linearity 5V gain block applications that require small size and minimal external components. It is internally matched to 50 ohm.

Discontinued
i
Last Time Buy August 24, 2018.
Contact your local sales representative for assistance.
Product Data Sheet06/10/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Excellent ACP -65dBc with 9.5dBm Channel Power a 2140MHz
  • OIP3 = 38.5dBm at 2140MHz
  • P1dB = 22.6dBm at 2140MHz
  • Gain = 11.7dB at 1960MHz
  • NF = 3.2dB at 1960MHz
  • Single-Supply Operation: 5V at IDQ = 128mA
  • Broadband Internal Matching
  • No Dropping Resistor
  • Patented Self-Bias Darlington Topology

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
3,000
Gain (dB)
11.7
NF (dB)
3.2
OP1dB (dBm)
22.9
OIP3 (dBm)
38.5
Voltage (V)
5
Current (mA)
128
Package Type
SOT-89
ECCN
5A991.G

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    06/10/2011
    Data Sheet
  • Application Note: Solder Reflow Recommendations Sn/Pb and Pb Free for Plastic RFICs AN038

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
3 results found
All (3)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    SXE1089Z_S-Parameters

    S-Parameters
  • Tape & Reel Specification

    SOT-89 Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks