/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZA-2044Z

SZA-2044Z

0.7 - 2.7 GHz, 5 V, 1 Watt Power Amplifier

Qorvo's SZA-2044 is a high efficiency class AB heterojunction bipolar transistor (HBT) amplifier housed in a low-cost surface-mountable plastic package. This HBT amplifier is designed as a final stage 802.11b/g/n in the 2.0GHz to 2.7GHz bands. It can run from a 3V to 5V supply. Optimized on-chip impedance matching circuitry provides a 50 ohm nominal RF input impedance. The external output match and bias adjustability allows load line optimization for other applications over narrower bands, It features an output power detector, on/off power control, and high RF overdrive robustness. This product is available in a ROHS Compliant and Green package with matte tin finish, designated by the "Z" package suffix.

Discontinued
i
End of Life announced October 23, 2019 (PCN 19-0185).
Last Time Buy: May 2, 2020
Recommended replacement for new designs: TQP9113
Contact your local sales representative for assistance.
Product Data Sheet12/11/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Z Part Number is Available in RoHS Compliant, Pb-Free, and Green
  • 802.11g 54Mb/s Class AB Performance
  • POUT = 22dBm at 3% EVM, 5V, 340mA
  • POUT = 18dBm at 3% EVM, 3.3V, 175mA
  • On-Chip Output Power Detector
  • P1dB = 29.5dBm at 5V, P1dB = 25dBm at 3.3V
  • Robust - Survives RF Input Power = +15dBm
  • Power Up/Down Control <1us
  • Available in RoHS Green Compliant Package

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,700
Wi-Fi Standards
b/g
Vcc (V)
5
11b/g Pout (dBm)
22
11b/g EVM (%)
3
11b/g Current (mA)
300
Gain (dB)
25.5
OP1dB (dBm)
29.5
Package Type
QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    12/11/2012
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1B Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: AN-068 SZA-2044 Biasing, VPC Selection, and Performance versus Supply Voltage

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: SZA_2044_vcc_3p3v_iq_150mA.S2P

    S-Parameters
  • S-Parameters

    S-Parameters: SZA_2044_vcc_5v_iq_150mA.S2P

    S-Parameters
  • S-Parameters

    S-Parameters: SZA_2044_vcc_5v_iq_300mA.S2P

    S-Parameters
  • Tape & Reel Specification

    Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZA-2044Z

SZA-2044Z

0.7 - 2.7 GHz, 5 V, 1 Watt Power Amplifier

Qorvo's SZA-2044 is a high efficiency class AB heterojunction bipolar transistor (HBT) amplifier housed in a low-cost surface-mountable plastic package. This HBT amplifier is designed as a final stage 802.11b/g/n in the 2.0GHz to 2.7GHz bands. It can run from a 3V to 5V supply. Optimized on-chip impedance matching circuitry provides a 50 ohm nominal RF input impedance. The external output match and bias adjustability allows load line optimization for other applications over narrower bands, It features an output power detector, on/off power control, and high RF overdrive robustness. This product is available in a ROHS Compliant and Green package with matte tin finish, designated by the "Z" package suffix.

Discontinued
i
End of Life announced October 23, 2019 (PCN 19-0185).
Last Time Buy: May 2, 2020
Recommended replacement for new designs: TQP9113
Contact your local sales representative for assistance.
Product Data Sheet12/11/2012
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Z Part Number is Available in RoHS Compliant, Pb-Free, and Green
  • 802.11g 54Mb/s Class AB Performance
  • POUT = 22dBm at 3% EVM, 5V, 340mA
  • POUT = 18dBm at 3% EVM, 3.3V, 175mA
  • On-Chip Output Power Detector
  • P1dB = 29.5dBm at 5V, P1dB = 25dBm at 3.3V
  • Robust - Survives RF Input Power = +15dBm
  • Power Up/Down Control <1us
  • Available in RoHS Green Compliant Package

Parameters

Frequency Min (MHz)
700
Frequency Max (MHz)
2,700
Wi-Fi Standards
b/g
Vcc (V)
5
11b/g Pout (dBm)
22
11b/g EVM (%)
3
11b/g Current (mA)
300
Gain (dB)
25.5
OP1dB (dBm)
29.5
Package Type
QFN
Package Size (mm)
4.0 x 4.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
6 results found
All (6)= Featured
= Featured
  • Product Data Sheet

    12/11/2012
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1B Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: AN-068 SZA-2044 Biasing, VPC Selection, and Performance versus Supply Voltage

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
5 results found
All (5)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: SZA_2044_vcc_3p3v_iq_150mA.S2P

    S-Parameters
  • S-Parameters

    S-Parameters: SZA_2044_vcc_5v_iq_150mA.S2P

    S-Parameters
  • S-Parameters

    S-Parameters: SZA_2044_vcc_5v_iq_300mA.S2P

    S-Parameters
  • Tape & Reel Specification

    Tape and Reel Drawing

    Tape & Reel Specification
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks