/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZM-2066Z

SZM-2066Z

2.4 - 2.7 GHz, 2 Watt Power Amplifier

Qorvo's SZM-2066Z is a high linearity 2.4-2.7 GHz 2W Class AB Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost surface mountable plastic Q-FlexN multi-chip module package. This HBT amplifier is designed as a final or driver stage for 802.11b/g/n in the 2.4-2.7 GHz bands, and it can operate with a 3V to 5V supply. The external RF output match and bias adjustability allows load line optimization for other applications over narrower bands. It features an output power detector, on/off power control, and high RF overdrive robustness.

Discontinued
i
Product Data Sheet06/20/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
855
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
855
Buy Online

Key Features

  • P1dB = 33.5dBm @ 5V
  • High Gain: 37dB
  • Linear Class AB Performance
  • Po = +26 dBm @ 2.5% EVM, Typ
  • Active Bias with Adjustable Current
  • On-chip Output Power Detector
  • Low Thermal Resistance
  • Power Supply Range = 3V to 5V

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,700
Wi-Fi Standards
Wi-Fi 3
Vcc (V)
5
11b/g Pout (dBm)
26
11b/g EVM (%)
2.5
11b/g Current (mA)
583
Gain (dB)
33.7
OP1dB (dBm)
33.5
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    06/20/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1B Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: SZM2066_125503R1_Deembedded.s2p

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZM-2066Z

SZM-2066Z

2.4 - 2.7 GHz, 2 Watt Power Amplifier

Qorvo's SZM-2066Z is a high linearity 2.4-2.7 GHz 2W Class AB Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost surface mountable plastic Q-FlexN multi-chip module package. This HBT amplifier is designed as a final or driver stage for 802.11b/g/n in the 2.4-2.7 GHz bands, and it can operate with a 3V to 5V supply. The external RF output match and bias adjustability allows load line optimization for other applications over narrower bands. It features an output power detector, on/off power control, and high RF overdrive robustness.

Discontinued
i
Product Data Sheet06/20/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
855
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
855
Buy Online

Key Features

  • P1dB = 33.5dBm @ 5V
  • High Gain: 37dB
  • Linear Class AB Performance
  • Po = +26 dBm @ 2.5% EVM, Typ
  • Active Bias with Adjustable Current
  • On-chip Output Power Detector
  • Low Thermal Resistance
  • Power Supply Range = 3V to 5V

Parameters

Frequency Min (MHz)
2,500
Frequency Max (MHz)
2,700
Wi-Fi Standards
Wi-Fi 3
Vcc (V)
5
11b/g Pout (dBm)
26
11b/g EVM (%)
2.5
11b/g Current (mA)
583
Gain (dB)
33.7
OP1dB (dBm)
33.5
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    06/20/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1B Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: SZM2066_125503R1_Deembedded.s2p

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks