/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZM-2166Z

SZM-2166Z

2.3 - 2.7 GHz, 2 Watt Power Amplifier

Qorvo's portfolio of leading edge products for Wi-Fi and applications is enhanced with the introduction of the new SZM-2166Z high linearity 2.3-2.7 GHz 2W power amplifier. Produced in InGaP HBT technology the SZM-2166Z offers a cost effective solution to more expensive FET based solutions. With only 7.5 dB of backoff from P1dB the SZM-2166Z provides a full 1/2 watt of linear power at 2.5% EVM from a single positive bias. The SZM-2166Z is housed in a low cost 6x6 QFN package.

Discontinued
i
End of Life announced June 12, 2019 (PCN 19-0106).
Last Time Buy December 22, 2019.
Contact your local sales representative for assistance.
Product Data Sheet06/20/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High gain accommodates all Tx/Rx chip sets
  • +27 dBm linear power for OFDM modulation
  • Active bias with adjustable Iq current
  • Flexible power up / down control for each gain stage
  • On chip power detector

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
2,700
Wi-Fi Standards
Wi-Fi 3
Vcc (V)
6
11b/g Pout (dBm)
27
11b/g EVM (%)
2.5
11b/g Current (mA)
878
Gain (dB)
36
OP1dB (dBm)
35
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    06/20/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1C Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: SZM2166_prelim_125503R1_Deembedded.s2p

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZM-2166Z

SZM-2166Z

2.3 - 2.7 GHz, 2 Watt Power Amplifier

Qorvo's portfolio of leading edge products for Wi-Fi and applications is enhanced with the introduction of the new SZM-2166Z high linearity 2.3-2.7 GHz 2W power amplifier. Produced in InGaP HBT technology the SZM-2166Z offers a cost effective solution to more expensive FET based solutions. With only 7.5 dB of backoff from P1dB the SZM-2166Z provides a full 1/2 watt of linear power at 2.5% EVM from a single positive bias. The SZM-2166Z is housed in a low cost 6x6 QFN package.

Discontinued
i
End of Life announced June 12, 2019 (PCN 19-0106).
Last Time Buy December 22, 2019.
Contact your local sales representative for assistance.
Product Data Sheet06/20/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • High gain accommodates all Tx/Rx chip sets
  • +27 dBm linear power for OFDM modulation
  • Active bias with adjustable Iq current
  • Flexible power up / down control for each gain stage
  • On chip power detector

Parameters

Frequency Min (MHz)
2,300
Frequency Max (MHz)
2,700
Wi-Fi Standards
Wi-Fi 3
Vcc (V)
6
11b/g Pout (dBm)
27
11b/g EVM (%)
2.5
11b/g Current (mA)
878
Gain (dB)
36
OP1dB (dBm)
35
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
5 results found
All (5)= Featured
= Featured
  • Product Data Sheet

    06/20/2011
    Data Sheet
  • Application Note: AN-037 ESD Handling Precautions - Class 1C Devices

    Application Note
  • Application Note: AN-038 Solder Reflow Recommendations for Plastic RFIC's

    Application Note
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
  • Qualification Report

    Qualification Report
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Package Information
  • S-Parameters

    S-Parameters: SZM2166_prelim_125503R1_Deembedded.s2p

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks