/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZM-5066Z

SZM-5066Z

5.1 - 5.9 GHz, 5 V High Power Linear Power Amplifier

Qorvo's SZM-5066Z is a high-linearity class AB Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost, surface-mountable, plastic QFN multi-chip module package. The SZM-5066Z is designed for 802.11a/n in the 4.9GHz to 5.85GHz bands and can operate from a single voltage supply. The external output match and bias adjustability allows load line optimization for other applications covering 4.9GHz to 5.85GHz. It features an output power detector and high RF overdrive robustness. The RoHS compliant, Green package has a matte tin finish, designated by the 'Z' suffix.

Discontinued
i
Product Data Sheet11/08/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Supply Voltage 5.0V
  • 18dB Typical Gain Across Band
  • POUT=25dBm <2.5% EVM
  • 4.9GHz to 5.9GHz Frequency Range

Parameters

Frequency Min (MHz)
5,100
Frequency Max (MHz)
5,900
Wi-Fi Standards
a/n
Vcc (V)
5
11n Pout (dBm)
25
11n EVM (%)
2.5
11n Current (mA)
800
Gain (dB)
33
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    11/08/2011
    Data Sheet
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
SZM-5066Z

SZM-5066Z

5.1 - 5.9 GHz, 5 V High Power Linear Power Amplifier

Qorvo's SZM-5066Z is a high-linearity class AB Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost, surface-mountable, plastic QFN multi-chip module package. The SZM-5066Z is designed for 802.11a/n in the 4.9GHz to 5.85GHz bands and can operate from a single voltage supply. The external output match and bias adjustability allows load line optimization for other applications covering 4.9GHz to 5.85GHz. It features an output power detector and high RF overdrive robustness. The RoHS compliant, Green package has a matte tin finish, designated by the 'Z' suffix.

Discontinued
i
Product Data Sheet11/08/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Single Supply Voltage 5.0V
  • 18dB Typical Gain Across Band
  • POUT=25dBm <2.5% EVM
  • 4.9GHz to 5.9GHz Frequency Range

Parameters

Frequency Min (MHz)
5,100
Frequency Max (MHz)
5,900
Wi-Fi Standards
a/n
Vcc (V)
5
11n Pout (dBm)
25
11n EVM (%)
2.5
11n Current (mA)
800
Gain (dB)
33
Package Type
QFN
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    11/08/2011
    Data Sheet
  • Application Note: Output Return Loss Of High Power Class AB Amplifiers AN056

    Application Note
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks