/
Products
/
TAT2814A1L

TAT2814A1L

45 - 1003 MHz DOCSIS 3.0 / Edge QAM Variable Gain Amplifier

Qorvo's TAT2814A is an RFIC for DOCSIS 3.0 Output Sections, such as CMTS and Edge QAM. It combines a low-reflection differential input stage, a variable gain step attenuator and an efficient output amplifier to provide significant reduction in power consumption and PC board space. It replaces circuitry requiring up to 10x the board space and 2x the power.

The TAT2814A meets the stringent DOCSIS 3.0 output linearity specifications with extra margin to overcome additional losses before the output connector.

The TAT2814A is packaged in an industry standard 7x7 mm 48-pin QFN and consumes less than 5 watts between a 5 V input amplifier supply and an 8 V output amplifier supply. The TAT2814A utilizes proven GaAs pHEMT at Edge QAM optimized voltage to significantly reduce power consumption of the output stage.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use RFAM3790 , RFAM3620 for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev H – 11/12/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Meets DOCSIS 3.0 with +4 dB typical performance margin
  • < 5 Watt nominal power consumption
  • Low-reflection differential input/output stages
  • 18 dB typical return loss across entire gain range
  • Variable gain attenuator: 18dB typical range
  • 30 dB typical max gain
  • +49 dBm typical OIP3
  • 2.7 dB typical noise figure
  • Typical input stage bias: 5 V, 290 mA
  • Typical Output stage bias: 8 V, 415 mA

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Attenuation Range (dB)
18
OP1dB (dBm)
28
OIP3 (dBm)
49
NF (dB)
2.7
Voltage (V)
5, 8
Current (mA)
290, 415
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev H – 11/12/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TAT2814A1L

TAT2814A1L

45 - 1003 MHz DOCSIS 3.0 / Edge QAM Variable Gain Amplifier

Qorvo's TAT2814A is an RFIC for DOCSIS 3.0 Output Sections, such as CMTS and Edge QAM. It combines a low-reflection differential input stage, a variable gain step attenuator and an efficient output amplifier to provide significant reduction in power consumption and PC board space. It replaces circuitry requiring up to 10x the board space and 2x the power.

The TAT2814A meets the stringent DOCSIS 3.0 output linearity specifications with extra margin to overcome additional losses before the output connector.

The TAT2814A is packaged in an industry standard 7x7 mm 48-pin QFN and consumes less than 5 watts between a 5 V input amplifier supply and an 8 V output amplifier supply. The TAT2814A utilizes proven GaAs pHEMT at Edge QAM optimized voltage to significantly reduce power consumption of the output stage.

Discontinued
i
End of Life announced November 15, 2017 (PCN 17-0193).
Last Time Buy May 21, 2018.
Please use RFAM3790 , RFAM3620 for new designs.
Contact your local sales representative for assistance.
Product Data SheetRev H – 11/12/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Meets DOCSIS 3.0 with +4 dB typical performance margin
  • < 5 Watt nominal power consumption
  • Low-reflection differential input/output stages
  • 18 dB typical return loss across entire gain range
  • Variable gain attenuator: 18dB typical range
  • 30 dB typical max gain
  • +49 dBm typical OIP3
  • 2.7 dB typical noise figure
  • Typical input stage bias: 5 V, 290 mA
  • Typical Output stage bias: 8 V, 415 mA

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Attenuation Range (dB)
18
OP1dB (dBm)
28
OIP3 (dBm)
49
NF (dB)
2.7
Voltage (V)
5, 8
Current (mA)
290, 415
Package Size (mm)
7.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev H – 11/12/2014
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks