/
Products
/
TAT3814

TAT3814

5 - 300 MHz Variable Gain Return Path Amplifier

Qorvo's TAT3814 is a variable gain return path amplifier designed for head-end and system amplifier infrastructure applications. The TAT3814 provides up to 36dB gain with 20dB automatic gain control capability. It supports DOCSIS 3.0 channel bonding applications.

The small size, 6x6 mm, and efficient power dissipation, nominal 2.5 watts, provide an ideal solution for high density head-end applications and compact system amplifiers.

Standard supply voltage for the TAT3814 is +8V. Operation from lower supply voltages is possible. Contact Qorvo CATV applications for guidance.

The TAT3814 is fabricated using 6-inch GaAs pHEMT and HBT technologies to optimize performance and cost-effectiveness.

Discontinued
i
Last Time Buy January 16, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev G – 07/16/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrates attenuation and amp functionality
  • 5-300 MHz performance
  • 75 Ohm
  • Variable gain attenuator: 20dB typical range
  • Max gain setting: 36dB typical
  • 15dB typical return loss across gain range
  • 5dB noise figure
  • 40dB or better OIP3 across 5-300 MHz
  • +8 V Supply
  • 325mA operating current
  • Compact 6x6 mm integrated package

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
300
Attenuation Range (dB)
20
OP1dB (dBm)
26
OIP3 (dBm)
40
NF (dB)
IRL 15, ORL 20
Voltage (V)
8
Current (mA)
320
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G – 07/16/2013
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TAT3814

TAT3814

5 - 300 MHz Variable Gain Return Path Amplifier

Qorvo's TAT3814 is a variable gain return path amplifier designed for head-end and system amplifier infrastructure applications. The TAT3814 provides up to 36dB gain with 20dB automatic gain control capability. It supports DOCSIS 3.0 channel bonding applications.

The small size, 6x6 mm, and efficient power dissipation, nominal 2.5 watts, provide an ideal solution for high density head-end applications and compact system amplifiers.

Standard supply voltage for the TAT3814 is +8V. Operation from lower supply voltages is possible. Contact Qorvo CATV applications for guidance.

The TAT3814 is fabricated using 6-inch GaAs pHEMT and HBT technologies to optimize performance and cost-effectiveness.

Discontinued
i
Last Time Buy January 16, 2018.
Contact your local sales representative for assistance.
Product Data SheetRev G – 07/16/2013
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Integrates attenuation and amp functionality
  • 5-300 MHz performance
  • 75 Ohm
  • Variable gain attenuator: 20dB typical range
  • Max gain setting: 36dB typical
  • 15dB typical return loss across gain range
  • 5dB noise figure
  • 40dB or better OIP3 across 5-300 MHz
  • +8 V Supply
  • 325mA operating current
  • Compact 6x6 mm integrated package

Parameters

Frequency Min (MHz)
5
Frequency Max (MHz)
300
Attenuation Range (dB)
20
OP1dB (dBm)
26
OIP3 (dBm)
40
NF (dB)
IRL 15, ORL 20
Voltage (V)
8
Current (mA)
320
Package Size (mm)
6.0 x 6.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev G – 07/16/2013
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks