/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT7460B1A

TAT7460B1A

50 - 2600 MHz CATV Amplifier

Qorvo's TAT7460B1A is a 75 Ohm RF Amplifier designed for use up to 2600 MHz, addressing the CATV and Satellite bands in a single part. The TAT7460B1A is fabricated using six inch GaAs pHEMT technology to optimize performance and cost.

Discontinued
i
End of Life announced April 1, 2021 (PCN 21-0075).
Last Time Buy: November 12, 2021
Recommended replacement for new designs: TAT7460
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/31/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50–2600 MHz bandwidth
  • Low noise figure: 3.0 dB up to 1600 MHz
  • Extremely flat gain response
  • Low power consumption: 100 mA with 5 V
  • SOT-89 package

Typical Applications

  • Distribution Amplifiers
  • Drop Amplifiers
  • FTTH Receivers
  • Multi-Dwelling Units
  • Single-ended Gain Block

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
2,600
Gain (dB)
17
NF (dB)
3
Voltage (V)
5
Current (mA)
90
Package Type
SOT-89
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/31/2021
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT7460B1A

TAT7460B1A

50 - 2600 MHz CATV Amplifier

Qorvo's TAT7460B1A is a 75 Ohm RF Amplifier designed for use up to 2600 MHz, addressing the CATV and Satellite bands in a single part. The TAT7460B1A is fabricated using six inch GaAs pHEMT technology to optimize performance and cost.

Discontinued
i
End of Life announced April 1, 2021 (PCN 21-0075).
Last Time Buy: November 12, 2021
Recommended replacement for new designs: TAT7460
Contact your local sales representative for assistance.
Product Data SheetRev A – 08/31/2021
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 50–2600 MHz bandwidth
  • Low noise figure: 3.0 dB up to 1600 MHz
  • Extremely flat gain response
  • Low power consumption: 100 mA with 5 V
  • SOT-89 package

Typical Applications

  • Distribution Amplifiers
  • Drop Amplifiers
  • FTTH Receivers
  • Multi-Dwelling Units
  • Single-ended Gain Block

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
2,600
Gain (dB)
17
NF (dB)
3
Voltage (V)
5
Current (mA)
90
Package Type
SOT-89
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    Rev A – 08/31/2021
    Data Sheet
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks