/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT7466

TAT7466

50 - 1000 MHz, 75 Ohm RF Amplifier

Qorvo's TAT7466 is a 75 Ohm RF amplifier designed for use up to 1000 MHz. The TAT7466 contains two separate amplifiers for push pull applications. It is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. Each amplifier contains on-chip active biasing. The bias current set point of each amplifier is adjustable with a single resistor from the input to ground. The TAT7466 may be flexibly configured for 6 V higher gain applications using external 2:1 transformers, or for direct replacement of familiar 5 V SOIC-8 amplifiers using a 1:1 balun.

Discontinued
i
End of Life announced December 5, 2019 (PCN 19-0212).
Last Time Buy: July 5, 2020
Contact your local sales representative for assistance.
Product Data SheetRev B – 12/08/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 75 Ohm, 50 to 1000 MHz bandwidth
  • 4.0 dB noise figure up to 1000 MHz
  • Adjustable low power consumption
  • 5 V supply voltage
  • SOIC-8 package

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
14
NF (dB)
3.3
Voltage (V)
6
Current (mA)
190
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 12/08/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT7466

TAT7466

50 - 1000 MHz, 75 Ohm RF Amplifier

Qorvo's TAT7466 is a 75 Ohm RF amplifier designed for use up to 1000 MHz. The TAT7466 contains two separate amplifiers for push pull applications. It is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. Each amplifier contains on-chip active biasing. The bias current set point of each amplifier is adjustable with a single resistor from the input to ground. The TAT7466 may be flexibly configured for 6 V higher gain applications using external 2:1 transformers, or for direct replacement of familiar 5 V SOIC-8 amplifiers using a 1:1 balun.

Discontinued
i
End of Life announced December 5, 2019 (PCN 19-0212).
Last Time Buy: July 5, 2020
Contact your local sales representative for assistance.
Product Data SheetRev B – 12/08/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 75 Ohm, 50 to 1000 MHz bandwidth
  • 4.0 dB noise figure up to 1000 MHz
  • Adjustable low power consumption
  • 5 V supply voltage
  • SOIC-8 package

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,003
Gain (dB)
14
NF (dB)
3.3
Voltage (V)
6
Current (mA)
190
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev B – 12/08/2010
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks