/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT7469

TAT7469

50 - 1200 MHz, 75 Ohm RF Amplifier

Qorvo's TAT7469 is a 75 ohm RF amplifier designed for CATV use, but capable of operation up to 1200 MHz. The TAT7469 contains two separate amplifiers for push pull applications. It is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. Each amplifier contains on-chip active biasing. The bias current set point of each amplifier is adjustable with a single resistor from the input to ground.

Discontinued
i
End of Life announced November 6, 2020 (PCN 20-0181).
Last Time Buy: May 16, 2021
Contact your local sales representative for assistance.
Product Data SheetRev I – 06/11/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
650
Buy Online
RFMW
12,760
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
650
Buy Online
RFMW
12,760
Buy Online

Key Features

  • 75 ohm, 50 to 1200 MHz bandwidth
  • Low noise figure: 3.2 dB to 1000 MHz
  • Adjustable low power consumption
  • pHEMT device technology
  • SOIC-8 package

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
17.5
NF (dB)
3.2
Voltage (V)
5
Current (mA)
250
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev I – 06/11/2014
    Data Sheet
  • TAT7469 Optical TIA Application Note

    Application Note
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT7469

TAT7469

50 - 1200 MHz, 75 Ohm RF Amplifier

Qorvo's TAT7469 is a 75 ohm RF amplifier designed for CATV use, but capable of operation up to 1200 MHz. The TAT7469 contains two separate amplifiers for push pull applications. It is fabricated using 6-inch GaAs pHEMT technology to optimize performance and cost. Each amplifier contains on-chip active biasing. The bias current set point of each amplifier is adjustable with a single resistor from the input to ground.

Discontinued
i
End of Life announced November 6, 2020 (PCN 20-0181).
Last Time Buy: May 16, 2021
Contact your local sales representative for assistance.
Product Data SheetRev I – 06/11/2014
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
650
Buy Online
RFMW
12,760
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
650
Buy Online
RFMW
12,760
Buy Online

Key Features

  • 75 ohm, 50 to 1200 MHz bandwidth
  • Low noise figure: 3.2 dB to 1000 MHz
  • Adjustable low power consumption
  • pHEMT device technology
  • SOIC-8 package

Parameters

Frequency Min (MHz)
45
Frequency Max (MHz)
1,218
Gain (dB)
17.5
NF (dB)
3.2
Voltage (V)
5
Current (mA)
250
Package Type
SOIC-8
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    Rev I – 06/11/2014
    Data Sheet
  • TAT7469 Optical TIA Application Note

    Application Note
  • Qorvo Broadband DOCSIS® 3.1 Solutions

    07/11/2017
    Brochure
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks