/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA1073B-SCC

TGA1073B-SCC

27 - 32 GHz Ka Band High Power Amplifier

Qorvo's TGA1073B-SCC is a three stage HPA MMIC design using Qorvo's proven 0.25 um Power pHEMT process. The TGA1073B-SCC is designed to support a variety of millimeter wave applications including point-to-point digital radio and LMDS/LMCS and Ka band satellite ground terminals.

The three stage design consists of a 2 x 300 um input stage driving a 2 x 600 um interstage followed by a 4 x 600 um output stage. The TGA1073B-SCC provides 28.5 dBm nominal output power at 1dB compression across 27 - 32 GHz. Typical small signal gain is 25 dB at 28 GHz and 18 dB at 32 GHz.

The TGA1073B-SCC requires minimum off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Discontinued
i
End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Product Data Sheet01/17/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.25 um pHEMT technology
  • 25 dB nominal gain @ 28 GHz
  • 28.5 dBm nominal Pout @ P1dB (7V)
  • -38 dBc IMR3 @ 18 dBm SCL
  • Bias 6 to 8 V @ 420 mA
  • Chip dimensions: 3.12 mm x 2.15 mm

Typical Applications

  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
27
Frequency Max (GHz)
32
Gain (dB)
25
Vd (V)
6 to 8
Package Type
Die
Package Size (mm)
3.12 x 2.15 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 420 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA1073B-SCC

TGA1073B-SCC

27 - 32 GHz Ka Band High Power Amplifier

Qorvo's TGA1073B-SCC is a three stage HPA MMIC design using Qorvo's proven 0.25 um Power pHEMT process. The TGA1073B-SCC is designed to support a variety of millimeter wave applications including point-to-point digital radio and LMDS/LMCS and Ka band satellite ground terminals.

The three stage design consists of a 2 x 300 um input stage driving a 2 x 600 um interstage followed by a 4 x 600 um output stage. The TGA1073B-SCC provides 28.5 dBm nominal output power at 1dB compression across 27 - 32 GHz. Typical small signal gain is 25 dB at 28 GHz and 18 dB at 32 GHz.

The TGA1073B-SCC requires minimum off-chip components. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form.

Discontinued
i
End of Life announced August 16, 2017 (PCN 17-0137).
Last Time Buy February 23, 2018.
Contact your local sales representative for assistance.
Product Data Sheet01/17/2005
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 0.25 um pHEMT technology
  • 25 dB nominal gain @ 28 GHz
  • 28.5 dBm nominal Pout @ P1dB (7V)
  • -38 dBc IMR3 @ 18 dBm SCL
  • Bias 6 to 8 V @ 420 mA
  • Chip dimensions: 3.12 mm x 2.15 mm

Typical Applications

  • Point-to-Multipoint Radio
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
27
Frequency Max (GHz)
32
Gain (dB)
25
Vd (V)
6 to 8
Package Type
Die
Package Size (mm)
3.12 x 2.15 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.D

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    01/17/2005
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (6 V @ 420 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks