/
Products
/
TGA1328-SCC

TGA1328-SCC

OC-192 Modulator Driver

Qorvo's TGA1328-SCC is a medium power wideband AGC amplifier that typically provides 12 dB saturated gain with 6 dB AGC range. Typical input and output return loss is greater than 10dB. Typical Noise Figure is 2.5 dB at 3 GHz. Minimum saturated output power is 25 dBm. Small signal BW is near 14 GHz with saturated power performance to 18 GHz. RF ports are DC coupled enabling the user to customize system corner frequencies.

The TGA1328-SCC is an excellent choice for 9.9, 10.7, and 12.5 Gb/s NRZ applications driving a Lithium Niobate Optical Modulator with electrical Non-Return-to-Zero (NRZ) data. In addition it may be used as a receive AGC amplifier.

Drain bias may be applied thru the on-chip drain termination resistor for low drive applications or thru the RF output port for high drive applications. The TGA1328-SCC requires off-chip decoupling and blocking components.

Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA1328-SCC is available in chip form or assembled into a surface mount package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.5um pHEMT technology
  • DC to 14 GHz linear bandwidth
  • DC to 18 GHz saturated power bandwidth
  • 16 dB small signal gain
  • 6 dB AGC range
  • 20 ps edge rates (20/80)
  • 8 Vpp 12.5 Gb/s NRZ PRBS
  • 4 dB noise figure @ 10 GHz
  • Low power dissipation
  • Chip dimensions: 3.4 x 2.3 mm

Typical Applications

  • 12.5 Gb OC-192 AGC Receiver
  • 12.5 Gb OC-192 LN / MZ Driver

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
18
Vpp (V)
8
Gain (dB)
17
3 dB Bandwidth (GHz)
14
Voltage (V)
6 to 8
Current (mA)
175
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
TGA1328-SCC

TGA1328-SCC

OC-192 Modulator Driver

Qorvo's TGA1328-SCC is a medium power wideband AGC amplifier that typically provides 12 dB saturated gain with 6 dB AGC range. Typical input and output return loss is greater than 10dB. Typical Noise Figure is 2.5 dB at 3 GHz. Minimum saturated output power is 25 dBm. Small signal BW is near 14 GHz with saturated power performance to 18 GHz. RF ports are DC coupled enabling the user to customize system corner frequencies.

The TGA1328-SCC is an excellent choice for 9.9, 10.7, and 12.5 Gb/s NRZ applications driving a Lithium Niobate Optical Modulator with electrical Non-Return-to-Zero (NRZ) data. In addition it may be used as a receive AGC amplifier.

Drain bias may be applied thru the on-chip drain termination resistor for low drive applications or thru the RF output port for high drive applications. The TGA1328-SCC requires off-chip decoupling and blocking components.

Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The TGA1328-SCC is available in chip form or assembled into a surface mount package.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 0.5um pHEMT technology
  • DC to 14 GHz linear bandwidth
  • DC to 18 GHz saturated power bandwidth
  • 16 dB small signal gain
  • 6 dB AGC range
  • 20 ps edge rates (20/80)
  • 8 Vpp 12.5 Gb/s NRZ PRBS
  • 4 dB noise figure @ 10 GHz
  • Low power dissipation
  • Chip dimensions: 3.4 x 2.3 mm

Typical Applications

  • 12.5 Gb OC-192 AGC Receiver
  • 12.5 Gb OC-192 LN / MZ Driver

Parameters

Frequency Min (GHz)
DC
Frequency Max (GHz)
18
Vpp (V)
8
Gain (dB)
17
3 dB Bandwidth (GHz)
14
Voltage (V)
6 to 8
Current (mA)
175
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo