/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TGA2450-SM

TGA2450-SM

2110 - 2170 MHz, 2.5 Watt Small Cell Power Amplifier Module

Qorvo's TGA2450-SM is a fully integrated surface mount 3-stage Power Amplifier Module ideally suited for 3G and 4G small cell base station applications with 1 W RMS at the antenna. The module is 50 ohm input and output and requires minimal external components. The module is also compact and offers a much smaller footprint than traditional discrete component solutions.

The TGA2450-SM incorporates a Doherty final stage delivering high power added efficiency of 35 % for the entire module at 2.5 W average power. The TGA2450-SM supports multi-mode and multicarrier signals. The module includes InGaP/GaAs HBT device technology to provide a combination of high efficiency and DPD friendliness.

Discontinued
i
End of Life announced November 5, 2014.
Last Time Buy June 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.5W average output power
  • High efficiency 35%
  • 3-stage gain 35 dB
  • High peak power 18W
  • 50 ohm input/output
  • > 20MHz signal BW
  • Integrated Doherty

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • BTS Transceivers/Repeaters
  • Heterogeneous Networks
  • MIMO
  • Picocell Networks

Parameters

Gain (dB)
35
PAE (%)
35
Package Size (mm)
20.0 x 20.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Infrastructure RF Modules
/
TGA2450-SM

TGA2450-SM

2110 - 2170 MHz, 2.5 Watt Small Cell Power Amplifier Module

Qorvo's TGA2450-SM is a fully integrated surface mount 3-stage Power Amplifier Module ideally suited for 3G and 4G small cell base station applications with 1 W RMS at the antenna. The module is 50 ohm input and output and requires minimal external components. The module is also compact and offers a much smaller footprint than traditional discrete component solutions.

The TGA2450-SM incorporates a Doherty final stage delivering high power added efficiency of 35 % for the entire module at 2.5 W average power. The TGA2450-SM supports multi-mode and multicarrier signals. The module includes InGaP/GaAs HBT device technology to provide a combination of high efficiency and DPD friendliness.

Discontinued
i
End of Life announced November 5, 2014.
Last Time Buy June 5, 2015.
Contact your local sales representative for assistance.
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • 2.5W average output power
  • High efficiency 35%
  • 3-stage gain 35 dB
  • High peak power 18W
  • 50 ohm input/output
  • > 20MHz signal BW
  • Integrated Doherty

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • BTS Transceivers/Repeaters
  • Heterogeneous Networks
  • MIMO
  • Picocell Networks

Parameters

Gain (dB)
35
PAE (%)
35
Package Size (mm)
20.0 x 20.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo