/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2502-GSG

TGA2502-GSG

13 - 16 GHz, 3.6 Watt Power Amplifier

Qorvo's TGA2502-GSG provides 26 dB of small signal gain and 3.6 W of output power across 13-16 GHz. The TGA2502-GSG is designed using Qorvo's proven standard 0.25um gate pHEMT production process.

The TGA2502-GSG features low loss groundsignal- ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board.

Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2502 -GSG is ideally suited to support both commercial and defense related applications.

Lead-free and RoHS compliant.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 - 16 GHz
  • Saturated output power: 35.6 dBm
  • Small signal gain: 26 dB
  • Bias: Vd = 7 V, Idq = 1.3 A, Vg = -0.6 V typical

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Ku Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
16
Gain (dB)
26
PAE (%)
27
Vd (V)
7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2502-GSG

TGA2502-GSG

13 - 16 GHz, 3.6 Watt Power Amplifier

Qorvo's TGA2502-GSG provides 26 dB of small signal gain and 3.6 W of output power across 13-16 GHz. The TGA2502-GSG is designed using Qorvo's proven standard 0.25um gate pHEMT production process.

The TGA2502-GSG features low loss groundsignal- ground (GSG) RF transitions designed to interface with a coplanar waveguide multilayer board.

Fully matched to 50 ohms and with integrated DC blocking capacitors on both I/O ports, the TGA2502 -GSG is ideally suited to support both commercial and defense related applications.

Lead-free and RoHS compliant.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 - 16 GHz
  • Saturated output power: 35.6 dBm
  • Small signal gain: 26 dB
  • Bias: Vd = 7 V, Idq = 1.3 A, Vg = -0.6 V typical

Typical Applications

  • Ku Band Satellite Communications (Satcom)
  • Ku Band VSAT
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
16
Gain (dB)
26
PAE (%)
27
Vd (V)
7
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks