/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2508-SCC

TGA2508-SCC

12 - 19 GHz VSAT Amplifier

Qorvo's TGA2508-SCC is a compact medium power amplifier MMIC for VSAT applications. The part is designed using Qorvo's 0.5 um power pHEMT production process. The TGA2508-SCC provides a nominal 30 dB gain from 12 - 19 GHz, with output power at 1dB gain compression of 30 dBm. The MMIC also provides 32 dBm Output TOI @ Pin/Tone = -10 dBm.

The part is ideally suited for low cost emerging markets such as VSAT ground terminals, point-to-point radio and military Ku band applications.

The TGA2508-SCC is 100% DC and RF tested on-wafer to ensure performance compliance. Evaluation boards are available.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 12 to 19 GHz
  • 30 dB nominal gain
  • 30 dBm nominal P1dB @ 15 GHz
  • 32 dBm nominal OTOI
  • Bias conditions: 7 V, 433 mA
  • 0.50 um 3MI pHEMT technology
  • Chip dimensions: 2.1 x 1.1 x 0.1 mm (0.083 x 0.118 x 0.004 in)

Typical Applications

  • Military Ku Band
  • Point-to-Point Radio
  • VSAT Ground Terminals

Parameters

Frequency Min (GHz)
12
Frequency Max (GHz)
19
Gain (dB)
30
Vd (V)
7
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2508-SCC

TGA2508-SCC

12 - 19 GHz VSAT Amplifier

Qorvo's TGA2508-SCC is a compact medium power amplifier MMIC for VSAT applications. The part is designed using Qorvo's 0.5 um power pHEMT production process. The TGA2508-SCC provides a nominal 30 dB gain from 12 - 19 GHz, with output power at 1dB gain compression of 30 dBm. The MMIC also provides 32 dBm Output TOI @ Pin/Tone = -10 dBm.

The part is ideally suited for low cost emerging markets such as VSAT ground terminals, point-to-point radio and military Ku band applications.

The TGA2508-SCC is 100% DC and RF tested on-wafer to ensure performance compliance. Evaluation boards are available.

Discontinued
i
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 12 to 19 GHz
  • 30 dB nominal gain
  • 30 dBm nominal P1dB @ 15 GHz
  • 32 dBm nominal OTOI
  • Bias conditions: 7 V, 433 mA
  • 0.50 um 3MI pHEMT technology
  • Chip dimensions: 2.1 x 1.1 x 0.1 mm (0.083 x 0.118 x 0.004 in)

Typical Applications

  • Military Ku Band
  • Point-to-Point Radio
  • VSAT Ground Terminals

Parameters

Frequency Min (GHz)
12
Frequency Max (GHz)
19
Gain (dB)
30
Vd (V)
7
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo