/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2510-TS

TGA2510-TS

12.5 - 17 GHz, 2 Watt Ku Band Power Amplifier

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev C – 11/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 34 dBm midband Psat
  • 26 dB nominal gain
  • 7 dB typical input return loss
  • 12 dB typical output return loss
  • 12.5 to 17 GHz frequency range
  • Directional power detector with reference
  • 0.25um pHEMT 3MI technology
  • Bias conditions: 7.5 V, 650 mA
  • Thermal spreader dimensions: 2.159 x 1.499 mm

Typical Applications

  • Point-to-Point Radio
  • VSAT

Parameters

Frequency Min (GHz)
12.5
Frequency Max (GHz)
17
Gain (dB)
26
Vd (V)
7.5
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 11/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 650 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2510-TS

TGA2510-TS

12.5 - 17 GHz, 2 Watt Ku Band Power Amplifier

Discontinued
i
End of Life announced June 19, 2015.
Last Time Buy April 7, 2016.
Contact your local sales representative for assistance.
Product Data SheetRev C – 11/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • 34 dBm midband Psat
  • 26 dB nominal gain
  • 7 dB typical input return loss
  • 12 dB typical output return loss
  • 12.5 to 17 GHz frequency range
  • Directional power detector with reference
  • 0.25um pHEMT 3MI technology
  • Bias conditions: 7.5 V, 650 mA
  • Thermal spreader dimensions: 2.159 x 1.499 mm

Typical Applications

  • Point-to-Point Radio
  • VSAT

Parameters

Frequency Min (GHz)
12.5
Frequency Max (GHz)
17
Gain (dB)
26
Vd (V)
7.5
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev C – 11/2011
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (7 V @ 650 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks