/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2511

TGA2511

6 - 14 GHz X Band Low Noise Amplifier

Qorvo's TGA2511 is a wideband low noise amplifier with AGC amplifier for electronic warfare (EW), electronic counter measures (ECM) and radar receiver or driver amplifier applications. Offering high gain 20 dB typical from 6 - 14 GHz, the TGA2511 provides excellent noise performance with a typical midband noise figure of 1.3 dB while the balanced topology offers good return loss of typically 15dB.

The TGA2511 is designed for maximum ease of use. The large input FETs can handle up to 21 dBm input power reliably. The part is also assembled in self-biased mode, using a single +5 V supply connection from either side of the chip, or in gate biased mode, allowing the user to control the current for specific applications.

In self-biased mode, the TGA2511 offers 6 dBm typical P1dB, while in gate-biased mode the typical P1dB is over 12 dBm. The small size of 2.46 mm² allows ease of compaction into Multi Chip Modules (MCMs).

The TGA2511 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-Free and RoHS compliant.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Recommended replacement part QPA2609D.
Product Data SheetRev A – 03/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 6 to 14 GHz
  • 1.3 dB nominal noise figure
  • 20 dB nominal gain
  • Bias: 5 V, 160 mA gate bias
  • 5 V, 80 mA self-bias
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 2.05 x 1.20 x 0.10 mm (0.081 x 0.047 x 0.004 in)

Typical Applications

  • Electronic Countermeasures (ECM)
  • Electronic Warfare
  • Point-to-Point Radio
  • X Band Radar

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
14,000
Gain (dB)
20
NF (dB)
1.3
OP1dB (dBm)
12
OIP3 (dBm)
24
Voltage (V)
5
Current (mA)
160
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 03/2010
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 160 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2511

TGA2511

6 - 14 GHz X Band Low Noise Amplifier

Qorvo's TGA2511 is a wideband low noise amplifier with AGC amplifier for electronic warfare (EW), electronic counter measures (ECM) and radar receiver or driver amplifier applications. Offering high gain 20 dB typical from 6 - 14 GHz, the TGA2511 provides excellent noise performance with a typical midband noise figure of 1.3 dB while the balanced topology offers good return loss of typically 15dB.

The TGA2511 is designed for maximum ease of use. The large input FETs can handle up to 21 dBm input power reliably. The part is also assembled in self-biased mode, using a single +5 V supply connection from either side of the chip, or in gate biased mode, allowing the user to control the current for specific applications.

In self-biased mode, the TGA2511 offers 6 dBm typical P1dB, while in gate-biased mode the typical P1dB is over 12 dBm. The small size of 2.46 mm² allows ease of compaction into Multi Chip Modules (MCMs).

The TGA2511 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-Free and RoHS compliant.

Discontinued
i
End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Recommended replacement part QPA2609D.
Product Data SheetRev A – 03/2010
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Typical frequency range: 6 to 14 GHz
  • 1.3 dB nominal noise figure
  • 20 dB nominal gain
  • Bias: 5 V, 160 mA gate bias
  • 5 V, 80 mA self-bias
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 2.05 x 1.20 x 0.10 mm (0.081 x 0.047 x 0.004 in)

Typical Applications

  • Electronic Countermeasures (ECM)
  • Electronic Warfare
  • Point-to-Point Radio
  • X Band Radar

Parameters

Frequency Min (MHz)
6,000
Frequency Max (MHz)
14,000
Gain (dB)
20
NF (dB)
1.3
OP1dB (dBm)
12
OIP3 (dBm)
24
Voltage (V)
5
Current (mA)
160
Package Type
Die
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    Rev A – 03/2010
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 160 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks