/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2513

TGA2513

2 - 23 GHz Wideband Low Noise Amplifier

Qorvo's TGA2513 is a compact low noise amplifier (LNA) / gain block MMIC. The LNA operates from 2 - 23 GHz and is designed using Qorvo's proven standard 0.15 um gate pHEMT production process. The TGA2513 provides a nominal 16 dBm of output power at 1 dB gain compression with a small signal gain of 17 dB. Typical noise figure is less than 3 dB from 2 - 18 GHz.

The TGA2513 is suitable for a variety of wideband electronic warfare (EW) systems such as radar warning receivers, electronic counter measures, decoys, jammers and phased array systems.

The TGA2513 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced Aug 1, 2016 (PCN 16-0162)
Last Time Buy January 31, 2017.
Please use TGA2526 for replacement.
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 2 to 23 GHz
  • 17 dB nominal gain
  • 16 dBm nominal P1dB
  • < 2 dB midband noise figure
  • 0.15 um 3MI pHEMT technology
  • Nominal bias: Vd = 5V, Id = 75 mA
  • Chip dimensions: 2.09 x 1.35 x 0.10 mm (0.082 x 0.053 x 0.004 in)

Typical Applications

  • IF and LO Buffers
  • Wideband Gain Blocks / Low Noise Amplifiers (LNAs)
  • X and Ku Band Point-to-Point Radio
  • EW Signal Jammers
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
23,000
Gain (dB)
17
NF (dB)
2
OP1dB (dBm)
16
Voltage (V)
5
Current (mA)
75
Package Type
Die
Package Size (mm)
2.09 x 1.35 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 750 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TGA2513

TGA2513

2 - 23 GHz Wideband Low Noise Amplifier

Qorvo's TGA2513 is a compact low noise amplifier (LNA) / gain block MMIC. The LNA operates from 2 - 23 GHz and is designed using Qorvo's proven standard 0.15 um gate pHEMT production process. The TGA2513 provides a nominal 16 dBm of output power at 1 dB gain compression with a small signal gain of 17 dB. Typical noise figure is less than 3 dB from 2 - 18 GHz.

The TGA2513 is suitable for a variety of wideband electronic warfare (EW) systems such as radar warning receivers, electronic counter measures, decoys, jammers and phased array systems.

The TGA2513 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Discontinued
i
End of Life announced Aug 1, 2016 (PCN 16-0162)
Last Time Buy January 31, 2017.
Please use TGA2526 for replacement.
Contact your local sales representative for assistance.
Product Data Sheet05/2009
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RFMW
0
Buy Online

Key Features

  • Frequency range: 2 to 23 GHz
  • 17 dB nominal gain
  • 16 dBm nominal P1dB
  • < 2 dB midband noise figure
  • 0.15 um 3MI pHEMT technology
  • Nominal bias: Vd = 5V, Id = 75 mA
  • Chip dimensions: 2.09 x 1.35 x 0.10 mm (0.082 x 0.053 x 0.004 in)

Typical Applications

  • IF and LO Buffers
  • Wideband Gain Blocks / Low Noise Amplifiers (LNAs)
  • X and Ku Band Point-to-Point Radio
  • EW Signal Jammers
  • Multi-Band VSAT
  • Repeaters / Boosters / DAS

Parameters

Frequency Min (MHz)
2,000
Frequency Max (MHz)
23,000
Gain (dB)
17
NF (dB)
2
OP1dB (dBm)
16
Voltage (V)
5
Current (mA)
75
Package Type
Die
Package Size (mm)
2.09 x 1.35 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
EAR99

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    05/2009
    Data Sheet
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (5 V @ 750 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks