/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2514

TGA2514

13 - 18 GHz, 6.5 Watt Ku Band Power Amplifier

Qorvo's TGA2514 is a compact 6.5 W Ku band power amplifier which operates from 13 - 18 GHz. The TGA2514 is designed using Qorvo's proven standard 0.25-um gate pHEMT production process.

The TGA2514 provides a nominal 38 dBm of saturated power with a small signal gain of 24 dB. Typical return loss is 14 dB.

The TGA2514 is 100% DC and RF tested on-wafer to ensure performance compliance.

Production
i
Product Data Sheet07/08/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
32
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
32
Buy Online

Key Features

  • Frequency range: 13 to 18 GHz
  • 38.5 dBm nominal Psat from 13.75 to 14 GHz
  • 38 dBm nominal Psat from 13 to 16 GHz
  • 37.5 dBm nominal Psat from 16 to 18 GHz
  • 33 dBc IMD3 @ 27 dBm Pout/tone @ 14 GHz
  • 24 dB nominal gain
  • 12 dB nominal return loss
  • 0.25-um 3MI pHEMT technology
  • Bias conditions: 8 V @ 2.6 A Idq
  • Chip size: 2.87 x 3.90 x 0.10 mm (0.113 x 0.154 x 0.004)

Typical Applications

  • Ku Band VSAT Transmitters
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
18
Psat (dBm)
38.13
Gain (dB)
24
PAE (%)
N/A
Vd (V)
8
Package Type
Die
Package Size (mm)
2.87 x 3.9 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    07/08/2011
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (8 V @ 2600 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Wireless Access Points

Wireless Access Points

Satellite Communications

Satellite Communications

Space Communications

Space Communications

Backhaul

Backhaul

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2514

TGA2514

13 - 18 GHz, 6.5 Watt Ku Band Power Amplifier

Qorvo's TGA2514 is a compact 6.5 W Ku band power amplifier which operates from 13 - 18 GHz. The TGA2514 is designed using Qorvo's proven standard 0.25-um gate pHEMT production process.

The TGA2514 provides a nominal 38 dBm of saturated power with a small signal gain of 24 dB. Typical return loss is 14 dB.

The TGA2514 is 100% DC and RF tested on-wafer to ensure performance compliance.

Production
i
Product Data Sheet07/08/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
32
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
32
Buy Online

Key Features

  • Frequency range: 13 to 18 GHz
  • 38.5 dBm nominal Psat from 13.75 to 14 GHz
  • 38 dBm nominal Psat from 13 to 16 GHz
  • 37.5 dBm nominal Psat from 16 to 18 GHz
  • 33 dBc IMD3 @ 27 dBm Pout/tone @ 14 GHz
  • 24 dB nominal gain
  • 12 dB nominal return loss
  • 0.25-um 3MI pHEMT technology
  • Bias conditions: 8 V @ 2.6 A Idq
  • Chip size: 2.87 x 3.90 x 0.10 mm (0.113 x 0.154 x 0.004)

Typical Applications

  • Ku Band VSAT Transmitters
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
18
Psat (dBm)
38.13
Gain (dB)
24
PAE (%)
N/A
Vd (V)
8
Package Type
Die
Package Size (mm)
2.87 x 3.9 x 0.1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
3A001.B.2.C

Technical Documents

Filters
3 results found
All (3)= Featured
= Featured
  • Product Data Sheet

    07/08/2011
    Data Sheet
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
  • GaAs and GaN Die Assembly and Handling Procedures

    White Paper
Results per page
10

Design Resources

Filters
1 result found
All (1)= Featured
= Featured
  • S-Parameters

    S-Parameters (8 V @ 2600 mA)

    S-Parameters
Results per page
10

Related Solutions

Military Radio

Military Radio

Wireless Access Points

Wireless Access Points

Satellite Communications

Satellite Communications

Space Communications

Space Communications

Backhaul

Backhaul

Radar

Radar

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks
Qorvo, part of Skyworks
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo, part of Skyworks
Qorvo AI
Qorvo, part of Skyworks