/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2514-FL

TGA2514-FL

13 - 16 GHz, 6.5 Watt Ku Band Power Amplifier

Qorvo's TGA2514-FL is a power amplifier that provides 24 dB of gain and 6.5 W of output power across 13 - 16 GHz. The TGA2514-FL is designed using Qorvo's proven standard 0.25 um gate pHEMT production process.

This device is ideally suited for VSAT transmitter and point-to-point radio applications. The flange lead package has a high thermal conductivity copper alloy base. The part is lead-free and RoHS compliant. Evaluation boards are available.

Discontinued
i
End of Life announced December 8, 2015.
Last Time Buy June 10, 2016.
(PCN 15-0143)
Please use TGA2514N-FL as a replacement.
Contact your local sales representative for assistance.
Product Data Sheet07/08/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 to 16 GHz
  • 38 dBm nominal Psat
  • 24 dB nominal gain
  • 14 dB nominal return loss
  • 0.25-um pHEMT 3MI technology
  • 10 lead flange package
  • Bias conditions: 8 V @ 2.6 A Idq
  • Package dimensions: 0.45 x 0.68 x 0.12 in.

Typical Applications

  • Ku Band VSAT Transmitters
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
16
Gain (dB)
24
Vd (V)
8
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    07/08/2011
    Data Sheet
  • Bill Of Materials - TGA2514-FL_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (8 V @ 2.6 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
Power Amplifiers
/
TGA2514-FL

TGA2514-FL

13 - 16 GHz, 6.5 Watt Ku Band Power Amplifier

Qorvo's TGA2514-FL is a power amplifier that provides 24 dB of gain and 6.5 W of output power across 13 - 16 GHz. The TGA2514-FL is designed using Qorvo's proven standard 0.25 um gate pHEMT production process.

This device is ideally suited for VSAT transmitter and point-to-point radio applications. The flange lead package has a high thermal conductivity copper alloy base. The part is lead-free and RoHS compliant. Evaluation boards are available.

Discontinued
i
End of Life announced December 8, 2015.
Last Time Buy June 10, 2016.
(PCN 15-0143)
Please use TGA2514N-FL as a replacement.
Contact your local sales representative for assistance.
Product Data Sheet07/08/2011
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
0
Buy Online

Key Features

  • Frequency range: 13 to 16 GHz
  • 38 dBm nominal Psat
  • 24 dB nominal gain
  • 14 dB nominal return loss
  • 0.25-um pHEMT 3MI technology
  • 10 lead flange package
  • Bias conditions: 8 V @ 2.6 A Idq
  • Package dimensions: 0.45 x 0.68 x 0.12 in.

Typical Applications

  • Ku Band VSAT Transmitters
  • Point-to-Point Radio

Parameters

Frequency Min (GHz)
13
Frequency Max (GHz)
16
Gain (dB)
24
Vd (V)
8
RoHS
No
Lead Free
No
Halogen Free
No
ITAR Restricted
No
ECCN
3A001.B.2.B.2

Technical Documents

Filters
2 results found
All (2)= Featured
= Featured
  • Product Data Sheet

    07/08/2011
    Data Sheet
  • Bill Of Materials - TGA2514-FL_EVB

    Bill of Materials
Results per page
10

Design Resources

Filters
2 results found
All (2)= Featured
= Featured
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters (8 V @ 2.6 mA)

    S-Parameters
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo